Download Datasheet


Bookmark and Share
Series: pxxx2s_
DO-214AA Broadband Optimized™ SIDACtor® device
The DO-214AA Broadband Optimized™ SIDACtor® devices are intended for applications sensitive to load values. Typically, high speed connections require a lower capacitance. CO values are 40% lower than standard devices.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA-968-A (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured at 1MHz with a 2V bias.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VDRM T-R
(V)
VS T-R
(V)
di/dt @
110°C
(A/μs)
Size Pins T-R CO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
Iscurr IDRM @
VDRM
(μA)
IH (mA) Stock Sample
Cart
P0642SA
Obsolete: 2008-12-31
58 77 500 DO-214AA 1-2 45 25 800 5 150 [Check] [Add]
P0642SAL 58 77 500 DO-214AA 1-2 45 25 800 5 150 [Check] [Add]
P0642SB
Obsolete: 2008-12-31
58 77 500 DO-214AA 1-2 45 25 800 5 150 [Check] [Add]
P0642SBL 58 77 500 DO-214AA 1-2 45 25 800 5 150 [Check] [Add]
P0722SA
Obsolete: 2008-12-31
65 88 500 DO-214AA 1-2 45 20 800 5 150 [Check] [Add]
P0722SAL 65 88 500 DO-214AA 1-2 45 20 800 5 150 [Check] [Add]
P0722SB
Obsolete: 2008-12-31
65 88 500 DO-214AA 1-2 45 20 800 5 150 [Check] [Add]
P0722SBL 65 88 500 DO-214AA 1-2 45 20 800 5 150 [Check] [Add]
P0902SA
Obsolete: 2008-12-31
75 98 500 DO-214AA 1-2 40 20 800 5 150 [Check] [Add]
P0902SAL 75 98 500 DO-214AA 1-2 40 20 800 5 150 [Check] [Add]
P0902SB
Obsolete: 2008-12-31
75 98 500 DO-214AA 1-2 40 20 800 5 150 [Check] [Add]
P0902SBL 75 98 500 DO-214AA 1-2 40 20 800 5 150 [Check] [Add]
P1102SA
Obsolete: 2008-12-31
90 130 500 DO-214AA 1-2 35 15 800 5 150 [Check] [Add]
P1102SAL 90 130 500 DO-214AA 1-2 35 15 800 5 150 [Check] [Add]
P1102SB
Obsolete: 2008-12-31
90 130 500 DO-214AA 1-2 35 15 800 5 150 [Check] [Add]
P1102SBL 90 130 500 DO-214AA 1-2 35 15 800 5 150 [Check] [Add]
P1302SA
Obsolete: 2008-12-31
120 160 500 DO-214AA 1-2 35 15 800 5 150 [Check] [Add]
P1302SAL 120 160 500 DO-214AA 1-2 35 13 800 5 150 [Check] [Add]
P1302SB
Obsolete: 2008-12-31
120 160 500 DO-214AA 1-2 35 15 800 5 150 [Check] [Add]
P1302SBL 120 160 500 DO-214AA 1-2 35 13 800 5 150 [Check] [Add]
P1402SA
Obsolete: 2008-12-31
140 180 500 DO-214AA 1-2 35 15 800 5 150 [Check] [Add]
P1402SAL 140 180 500 DO-214AA 1-2 35 15 800 5 150 [Check] [Add]
P1402SB
Obsolete: 2008-12-31
140 180 500 DO-214AA 1-2 35 15 800 5 150 [Check] [Add]
P1402SBL 140 180 500 DO-214AA 1-2 35 15 800 5 150 [Check] [Add]
P1502SA
Obsolete: 2008-12-31
140 180 500 DO-214AA 1-2 30 15 800 5 150 [Check] [Add]
P1502SAL 140 180 500 DO-214AA 1-2 30 15 800 5 150 [Check] [Add]
P1502SB
Obsolete: 2008-12-31
140 180 500 DO-214AA 1-2 30 15 800 5 150 [Check] [Add]
P1502SBL 140 180 500 DO-214AA 1-2 30 15 800 5 150 [Check] [Add]
P1802SA
Obsolete: 2008-12-31
170 220 500 DO-214AA 1-2 30 10 800 5 150 [Check] [Add]
P1802SAL 170 220 500 DO-214AA 1-2 30 10 800 5 150 [Check] [Add]
P1802SB
Obsolete: 2008-12-31
170 220 500 DO-214AA 1-2 30 10 800 5 150 [Check] [Add]
P1802SBL 170 220 500 DO-214AA 1-2 30 10 800 5 150 [Check] [Add]
P2302SA
Obsolete: 2008-12-31
190 250 500 DO-214AA 1-2 25 10 800 5 150 [Check] [Add]
P2302SAL 190 250 500 DO-214AA 1-2 25 10 800 5 150 [Check] [Add]
P2302SB
Obsolete: 2008-12-31
190 250 500 DO-214AA 1-2 25 10 800 5 150 [Check] [Add]
P2302SBL 190 250 500 DO-214AA 1-2 25 10 800 5 150 [Check] [Add]
P2602SA
Obsolete: 2008-12-31
220 300 500 DO-214AA 1-2 25 10 800 5 150 [Check] [Add]
P2602SAL 220 300 500 DO-214AA 1-2 25 10 800 5 150 [Check] [Add]
P2602SB
Obsolete: 2008-12-31
220 300 500 DO-214AA 1-2 25 10 800 5 150 [Check] [Add]
P2602SBL 220 300 500 DO-214AA 1-2 25 10 800 5 150 [Check] [Add]
P3002SA
Obsolete: 2008-12-31
280 360 500 DO-214AA 1-2 25 10 800 5 150 [Check] [Add]
P3002SAL 280 360 500 DO-214AA 1-2 25 10 800 5 150 [Check] [Add]
P3002SB
Obsolete: 2008-12-31
280 360 500 DO-214AA 1-2 25 10 800 5 150 [Check] [Add]
P3002SBL 280 360 500 DO-214AA 1-2 25 10 800 5 150 [Check] [Add]
P3002SCL 280 360 500 DO-214AA 1-2 35 20 800 5 120 [Check] [Add]
P3502SA
Obsolete: 2008-12-31
320 400 500 DO-214AA 1-2 20 10 800 5 150 [Check] [Add]
P3502SAL 320 400 500 DO-214AA 1-2 20 10 800 5 150 [Check] [Add]
P3502SB
Obsolete: 2008-12-31
320 400 500 DO-214AA 1-2 20 10 800 5 150 [Check] [Add]
P3502SBL 320 400 500 DO-214AA 1-2 20 10 800 5 150 [Check] [Add]
P3502SCL 320 400 500 DO-214AA 1-2 30 20 800 5 120 [Check] [Add]
P4202SA
Obsolete: 2008-12-31
380 500 500 DO-214AA 1-2 20 10 800 5 150 [Check] [Add]
P4202SAL 190 250 500 DO-214AA 1-2 20 10 800 5 150 [Check] [Add]
P4202SB
Obsolete: 2008-12-31
380 500 500 DO-214AA 1-2 20 10 800 5 150 [Check] [Add]
P4202SBL 190 250 500 DO-214AA 1-2 20 10 800 5 150 [Check] [Add]
P4202SCL 190 250 500 DO-214AA 1-2 30 15 800 5 120 [Check] [Add]
P4802SA
Obsolete: 2008-12-31
440 600 500 DO-214AA 1-2 20 5 800 5 150 [Check] [Add]
P4802SAL 440 600 500 DO-214AA 1-2 20 5 800 5 150 [Check] [Add]
P4802SB
Obsolete: 2008-12-31
440 600 500 DO-214AA 1-2 20 5 800 5 150 [Check] [Add]
P4802SBL 440 600 500 DO-214AA 1-2 20 5 800 5 150 [Check] [Add]
P4802SCL 440 600 500 DO-214AA 1-2 30 15 800 5 120 [Check] [Add]
P6002SA
Obsolete: 2008-12-31
275 350 500 DO-214AA 1-2 20 5 800 5 150 [Check] [Add]
P6002SAL 275 350 500 DO-214AA 1-2 20 5 800 5 150 [Check] [Add]
P6002SB
Obsolete: 2008-12-31
275 350 500 DO-214AA 1-2 20 5 800 5 150 [Check] [Add]
P6002SBL 275 350 500 DO-214AA 1-2 20 5 800 5 150 [Check] [Add]
P6002SCL 550 700 500 DO-214AA 1-2 25 10 800 5 120 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data