Part Number: P2302SA
Series: pxxx2s_

Bookmark and Share
DO-214AA Broadband Optimized™ SIDACtor® device

The DO-214AA Broadband Optimized™ SIDACtor® devices are intended for applications sensitive to load values. Typically, high speed connections require a lower capacitance. CO values are 40% lower than standard devices.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA-968-A (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured at 1MHz with a 2V bias.

Electrical Characteristics

Help Property Value
Ipp2x10 150
Ipp5x310 75
Ipp10x700 75
Ipp10x560 50
Ipp10x160 90
Ipp8x20 150
Ipp10x1000 45
Regulatory Requirements YD/T 993-1998 Without Primary (Series Resistance Needed)
Regulatory Requirements TIA-968-A (Series Resistance Needed)
Regulatory Requirements ITU K.21 Enhanced (Series Resistance Needed)
Regulatory Requirements ITU K.20 Enhanced (Series Resistance Needed)
Regulatory Requirements ITU K.20 (Series Resistance Needed)
Regulatory Requirements GR1089 Inter-Building (Series Resistance Needed)
Regulatory Requirements GR1089 Intra-Building
Ipp5x320 75
di/dt @ 110°C (A/μs) 500
Pins Tip to Ring 1-2
Max Capacitance Tip to Ring (pF) 25
Min Capacitance Tip to Ring (pF) 10
IDRM @ VDRM (μA) 5
Iscurr 800
Holding Current (mA) 150
Package Size DO-214AA
Switching Voltage Tip to Ring (V) 250
Peak Off-State Voltage Tip to Ring (V) 190