Download Datasheet


Bookmark and Share
Series: pxxx3a_
Modified TO-220 Balanced Three-chip SIDACtor® Device

The three-chip modified TO-220 SIDACtor® balanced solid state device is designed for telecommunication protection systems that reference Tip and Ring to earth ground. Applications include any piece of transmission equipment that requires balanced protection. This device is built using Littelfuse's patented "Y" (US Patent 4,905,119)configuration.

The SIDACtor device is used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20,K.21 and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).


Notes:

  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2 V bias and is a typical value for product. and capacitance is approximately 2x the listed value.
  • Device is designed to meet balance requirements of GTS 8700 and GR 974.



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VS R-G
(V)
Pins R-G VDRM R-G
(V)
Pins T-G VS T-G
(V)
VDRM T-G
(V)
VS T-R
(V)
VDRM T-R
(V)
Pins T-R CO 2V
T-G MAX
(pF)
CO 2V
R-G MAX
(pF)
CO 2V
T-G MIN
(pF)
CO 2V
R-G MIN
(pF)
CO 2V
T-R MIN
(pF)
CO 2V
T-R MAX
(pF)
Stock Sample
Cart
P1553AA
Obsolete: 2009-09-01
180 3-2 130 1-2 180 130 180 130 1-3 95 95 25 25 10 60 [Check] [Add]
P1553AAL 180 3-2 130 1-2 180 130 180 130 1-3 95 95 25 25 10 60 [Check] [Add]
P1553AB
Obsolete: 2009-09-01
180 3-2 130 1-2 180 130 180 130 1-3 95 95 25 25 10 60 [Check] [Add]
P1553ABL 180 3-2 130 1-2 180 130 180 130 1-3 95 95 25 25 10 60 [Check] [Add]
P1803AA
Obsolete: 2009-09-01
210 3-2 150 1-2 210 150 210 150 1-3 85 85 20 20 10 55 [Check] [Add]
P1803AAL 210 3-2 150 1-2 210 150 210 150 1-3 85 85 20 20 10 55 [Check] [Add]
P1803AB
Obsolete: 2009-09-01
210 3-2 150 1-2 210 150 210 150 1-3 85 85 25 25 10 55 [Check] [Add]
P1803ABL 210 3-2 150 1-2 210 150 210 150 1-3 85 85 25 25 10 55 [Check] [Add]
P2103AA
Obsolete: 2009-09-01
250 3-2 170 1-2 250 170 250 170 1-3 85 85 15 15 10 55 [Check] [Add]
P2103AAL 250 3-2 170 1-2 250 170 250 170 1-3 85 85 15 15 10 55 [Check] [Add]
P2103AB
Obsolete: 2009-09-01
250 3-2 170 1-2 250 170 250 170 1-3 85 85 20 20 10 55 [Check] [Add]
P2103ABL 250 3-2 170 1-2 250 170 250 170 1-3 85 85 20 20 10 55 [Check] [Add]
P2353AA
Obsolete: 2009-09-01
270 3-2 200 1-2 270 200 270 200 1-3 75 75 15 15 10 50 [Check] [Add]
P2353AAL 270 3-2 200 1-2 270 200 270 200 1-3 75 75 15 15 10 50 [Check] [Add]
P2353AB
Obsolete: 2009-09-01
270 3-2 200 1-2 270 200 270 200 1-3 75 75 20 20 10 50 [Check] [Add]
P2353ABL 270 3-2 200 1-2 270 200 270 200 1-3 75 75 20 20 10 50 [Check] [Add]
P2703AA
Obsolete: 2009-09-01
300 3-2 230 1-2 300 230 300 230 1-3 75 75 15 15 10 50 [Check] [Add]
P2703AAL 300 3-2 230 1-2 300 230 300 230 1-3 75 75 15 15 10 50 [Check] [Add]
P2703AB
Obsolete: 2009-09-01
300 3-2 230 1-2 300 230 300 230 1-3 75 75 20 20 10 50 [Check] [Add]
P2703ABL 300 3-2 230 1-2 300 230 300 230 1-3 75 75 20 20 10 50 [Check] [Add]
P3203AA
Obsolete: 2009-09-01
350 3-2 270 1-2 350 270 350 270 1-3 70 70 15 15 10 45 [Check] [Add]
P3203AAL 350 3-2 270 1-2 350 270 350 270 1-3 70 70 15 15 10 45 [Check] [Add]
P3203AB
Obsolete: 2009-09-01
350 3-2 270 1-2 350 270 350 270 1-3 70 70 20 20 10 45 [Check] [Add]
P3203ABL 350 3-2 270 1-2 350 270 350 270 1-3 70 70 20 20 10 45 [Check] [Add]
P3403AA
Obsolete: 2009-09-01
400 3-2 300 1-2 400 300 400 300 1-3 65 65 15 15 10 45 [Check] [Add]
P3403AAL 400 3-2 300 1-2 400 300 400 300 1-3 65 65 15 15 10 45 [Check] [Add]
P3403AB
Obsolete: 2009-09-01
400 3-2 300 1-2 400 300 400 300 1-3 65 65 15 15 10 45 [Check] [Add]
P3403ABL 400 3-2 300 1-2 400 300 400 300 1-3 65 65 15 15 10 45 [Check] [Add]
P5103AA
Obsolete: 2009-09-01
600 3-2 420 1-2 600 420 600 420 1-3 60 60 10 10 10 40 [Check] [Add]
P5103AAL 600 3-2 420 1-2 600 420 600 420 1-3 60 60 10 10 10 40 [Check] [Add]
P5103AB
Obsolete: 2009-09-01
600 3-2 420 1-2 600 420 600 420 1-3 60 60 15 15 10 40 [Check] [Add]
P5103ABL 600 3-2 420 1-2 600 420 600 420 1-3 60 60 15 15 10 40 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data