Download Datasheet


Bookmark and Share
Series: pxxx3u_
Modified MS-013 Balanced Three-chip SIDACtor® Device
This balanced protector is a surface mount alternative to the modified TO-220 package. Based on a six-pin surface mount SOIC package, it uses Littelfuse's patented "Y" (US Patent 4,905,119) configuration. It is available in surge current ratings up to 500A.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).


Notes:
  • All measurements are made at an ambient temperature of 25°C. Ipp applies to -40°C through +85°C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters & surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-3 and 1-4 at 1 MHz with a 2 V bias.
  • Designed to meet balance requirements of GTS 8700 and GR 974.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Pins R-G VS R-G
(V)
VDRM R-G
(V)
Pins T-G VS T-G
(V)
VDRM T-G
(V)
VS T-R
(V)
VDRM T-R
(V)
Pins T-R CO 2V
T-G MAX
(pF)
CO 2V
R-G MAX
(pF)
CO 2V
T-G MIN
(pF)
CO 2V
R-G MIN
(pF)
CO 2V
T-R MIN
(pF)
CO 2V
T-R MAX
(pF)
Stock Sample
Cart
P1553UA
Obsolete: 2009-02-01
4-1,4-6 180 130 3-1,3-6 180 130 180 130 3-4 95 95 25 25 10 60 [Check] [Add]
P1553UAL 4-1,4-6 180 130 3-1,3-6 180 130 180 130 3-4 95 95 25 25 10 60 [Check] [Add]
P1553UB
Obsolete: 2009-02-01
4-1,4-6 180 130 3-1,3-6 180 130 180 130 3-4 95 95 25 25 10 60 [Check] [Add]
P1553UBL 4-1,4-6 180 130 3-1,3-6 180 130 180 130 3-4 95 95 25 25 10 60 [Check] [Add]
P1553UC
Obsolete: 2009-02-01
4-1,4-6 180 130 3-1,3-6 180 130 180 130 3-4 95 95 30 30 20 60 [Check] [Add]
P1553UCL 4-1,4-6 180 130 3-1,3-6 180 130 180 130 3-4 95 95 30 30 20 60 [Check] [Add]
P1803UA
Obsolete: 2009-02-01
4-1,4-6 210 150 3-1,3-6 210 150 210 150 3-4 85 85 20 20 10 55 [Check] [Add]
P1803UAL 4-1,4-6 210 150 3-1,3-6 210 150 210 150 3-4 85 85 20 20 10 55 [Check] [Add]
P1803UB
Obsolete: 2009-02-01
4-1,4-6 210 150 3-1,3-6 210 150 210 150 3-4 85 85 25 25 10 55 [Check] [Add]
P1803UBL 4-1,4-6 210 150 3-1,3-6 210 150 210 150 3-4 85 85 25 25 10 55 [Check] [Add]
P1803UC
Obsolete: 2009-02-01
4-1,4-6 210 150 3-1,3-6 210 150 210 150 3-4 85 85 30 30 15 55 [Check] [Add]
P1803UCL 4-1,4-6 210 150 3-1,3-6 210 150 210 150 3-4 85 85 30 30 15 55 [Check] [Add]
P2103UA
Obsolete: 2009-02-01
4-1,4-6 250 170 3-1,3-6 250 170 250 170 3-4 85 85 15 15 10 55 [Check] [Add]
P2103UAL 4-1,4-6 250 170 3-1,3-6 250 170 250 170 3-4 85 85 15 15 10 55 [Check] [Add]
P2103UB
Obsolete: 2009-02-01
4-1,4-6 250 170 3-1,3-6 250 170 250 170 3-4 85 85 20 20 10 55 [Check] [Add]
P2103UBL 4-1,4-6 250 170 3-1,3-6 250 170 250 170 3-4 85 85 20 20 10 55 [Check] [Add]
P2103UC
Obsolete: 2009-02-01
4-1,4-6 250 170 3-1,3-6 250 170 250 170 3-4 85 85 30 30 15 55 [Check] [Add]
P2103UCL 4-1,4-6 250 170 3-1,3-6 250 170 250 170 3-4 85 85 30 30 15 55 [Check] [Add]
P2353UA
Obsolete: 2009-02-01
4-1,4-6 270 200 3-1,3-6 270 200 270 200 3-4 75 75 15 15 10 50 [Check] [Add]
P2353UAL 4-1,4-6 270 200 3-1,3-6 270 200 270 200 3-4 75 75 15 15 10 50 [Check] [Add]
P2353UB
Obsolete: 2009-02-01
4-1,4-6 270 200 3-1,3-6 270 200 270 200 3-4 75 75 20 20 10 50 [Check] [Add]
P2353UBL 4-1,4-6 270 200 3-1,3-6 270 200 270 200 3-4 75 75 20 20 10 50 [Check] [Add]
P2353UC
Obsolete: 2009-02-01
4-1,4-6 270 200 3-1,3-6 270 200 270 200 3-4 75 75 25 25 15 50 [Check] [Add]
P2353UCL 4-1,4-6 270 200 3-1,3-6 270 200 270 200 3-4 75 75 25 25 15 50 [Check] [Add]
P2703UA
Obsolete: 2009-02-01
4-1,4-6 300 230 3-1,3-6 300 230 300 230 3-4 75 75 15 15 10 50 [Check] [Add]
P2703UAL 4-1,4-6 300 230 3-1,3-6 300 230 300 230 3-4 75 75 15 15 10 50 [Check] [Add]
P2703UB
Obsolete: 2009-02-01
4-1,4-6 300 230 3-1,3-6 300 230 300 230 3-4 75 75 20 20 10 50 [Check] [Add]
P2703UBL 4-1,4-6 300 230 3-1,3-6 300 230 300 230 3-4 75 75 20 20 10 50 [Check] [Add]
P2703UC
Obsolete: 2009-02-01
4-1,4-6 300 230 3-1,3-6 300 230 300 230 3-4 75 75 25 25 15 50 [Check] [Add]
P2703UCL 4-1,4-6 300 230 3-1,3-6 300 230 300 230 3-4 75 75 25 25 15 50 [Check] [Add]
P3203UA
Obsolete: 2009-02-01
4-1,4-6 350 270 3-1,3-6 350 270 350 270 3-4 70 70 15 15 10 45 [Check] [Add]
P3203UAL 4-1,4-6 350 270 3-1,3-6 350 270 350 270 3-4 70 70 15 15 10 45 [Check] [Add]
P3203UB
Obsolete: 2009-02-01
4-1,4-6 350 270 3-1,3-6 350 270 350 270 3-4 70 70 20 20 10 45 [Check] [Add]
P3203UBL 4-1,4-6 350 270 3-1,3-6 350 270 350 270 3-4 70 70 20 20 10 45 [Check] [Add]
P3203UC
Obsolete: 2009-02-01
4-1,4-6 350 270 3-1,3-6 350 270 350 270 3-4 70 70 25 25 15 45 [Check] [Add]
P3203UCL 4-1,4-6 350 270 3-1,3-6 350 270 350 270 3-4 70 70 25 25 15 45 [Check] [Add]
P3403UA
Obsolete: 2009-02-01
4-1,4-6 400 300 3-1,3-6 400 300 400 300 3-4 65 65 15 15 10 45 [Check] [Add]
P3403UAL 4-1,4-6 400 300 3-1,3-6 400 300 400 300 3-4 65 65 15 15 10 45 [Check] [Add]
P3403UB
Obsolete: 2009-02-01
4-1,4-6 400 300 3-1,3-6 400 300 400 300 3-4 65 65 15 15 10 45 [Check] [Add]
P3403UBL 4-1,4-6 400 300 3-1,3-6 400 300 400 300 3-4 65 65 15 15 10 45 [Check] [Add]
P3403UC
Obsolete: 2009-02-01
4-1,4-6 400 300 3-1,3-6 400 300 400 300 3-4 65 65 20 20 15 45 [Check] [Add]
P3403UCL 4-1,4-6 400 300 3-1,3-6 400 300 400 300 3-4 65 65 20 20 15 45 [Check] [Add]
P5103UA
Obsolete: 2009-02-01
4-1,4-6 600 420 3-1,3-6 600 420 600 420 3-4 60 60 10 10 10 40 [Check] [Add]
P5103UAL 4-1,4-6 600 420 3-1,3-6 600 420 600 420 3-4 60 60 10 10 10 40 [Check] [Add]
P5103UB
Obsolete: 2009-02-01
4-1,4-6 600 420 3-1,3-6 600 420 600 420 3-4 60 60 15 15 10 40 [Check] [Add]
P5103UBL 4-1,4-6 600 420 3-1,3-6 600 420 600 420 3-4 60 60 15 15 10 40 [Check] [Add]
P5103UC
Obsolete: 2009-02-01
4-1,4-6 600 420 3-1,3-6 600 420 600 420 3-4 60 60 20 20 10 40 [Check] [Add]
P5103UCL 4-1,4-6 600 420 3-1,3-6 600 420 600 420 3-4 60 60 20 20 10 40 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data