Part Number: P5103UCL
Series: pxxx3u_

Bookmark and Share
Modified MS-013 Balanced Three-chip SIDACtor® Device

This balanced protector is a surface mount alternative to the modified TO-220 package. Based on a six-pin surface mount SOIC package, it uses Littelfuse's patented "Y" (US Patent 4,905,119) configuration. It is available in surge current ratings up to 500A.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).


Notes:
  • All measurements are made at an ambient temperature of 25°C. Ipp applies to -40°C through +85°C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters & surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-3 and 1-4 at 1 MHz with a 2 V bias.
  • Designed to meet balance requirements of GTS 8700 and GR 974.

Electrical Characteristics

Help Property Value
Pins Ring to Ground 4-1,4-6
Switching Voltage Ring to Ground (V) 600
Peak Off-State Voltage Ring to Ground (V) 420
Pins Tip to Ground 3-1,3-6
Switching Voltage Tip to Ground (V) 600
Peak Off-State Voltage Tip to Ground (V) 420
Switching Voltage Tip to Ring (V) 600
Peak Off-State Voltage Tip to Ring (V) 420
Pins Tip to Ring 3-4
Max Capacitance Tip to Ground 60
Max Capacitance Ring to Ground 60
Min Capacitance Tip to Ground 20
Min Capacitance Ring to Ground (pF) 20
Min Capacitance Tip to Ring (pF) 10
Max Capacitance Tip to Ring (pF) 40