Download Datasheet


Bookmark and Share
Series: pxxx4u_
Modified MS-013 Multiport SIDACtor® Device
The multiport line protector is an integrated multichip solution for protecting multiple twisted pair from overvoltage conditions. Based on a six-pin surface mount SOIC package, it is equivalent to four discrete DO-214AA or two TO-220 packages. Available in surge current ratings up to 500A, the multiport line protector is ideal for densely populated, high-speed line cards that cannot afford PCB inefficiencies or the use of series power resistors.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM, and VS is measured at 100 V/µs.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2 V bias and is a typical value for "UA" product. "UB" and "UC"capacitance is approximately 2x higher.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Pins R-G VS R-G
(V)
VDRM R-G
(V)
Pins T-G VS T-G
(V)
VDRM T-G
(V)
VDRM T-R
(V)
VS T-R
(V)
Pins T-R CO 2V
T-G MAX
(pF)
CO 2V
R-G MAX
(pF)
CO 2V
T-G MIN
(pF)
CO 2V
R-G MIN
(pF)
CO 2V
T-R MIN
(pF)
CO 2V
T-R MAX
(pF)
Stock Sample
Cart
P0084UA
Obsolete: 2009-02-01
1-2,4-5 25 6 3-2,6-5 25 6 12 50 3-1,6-4 155 155 25 25 15 90 [Check] [Add]
P0084UAL 1-2,4-5 25 6 3-2,6-5 25 6 12 50 3-1,6-4 155 155 25 25 15 90 [Check] [Add]
P0084UB
Obsolete: 2009-02-01
1-2,4-5 25 6 3-2,6-5 25 6 12 50 3-1,6-4 155 155 25 25 15 90 [Check] [Add]
P0084UBL 1-2,4-5 25 6 3-2,6-5 25 6 12 50 3-1,6-4 155 155 25 25 15 90 [Check] [Add]
P0084UC
Obsolete: 2009-02-01
1-2,4-5 25 6 3-2,6-5 25 6 12 50 3-1,6-4 285 285 35 35 20 165 [Check] [Add]
P0084UCL 1-2,4-5 25 6 3-2,6-5 25 6 12 50 3-1,6-4 285 285 35 35 20 165 [Check] [Add]
P0304UA
Obsolete: 2009-02-01
1-2,4-5 40 25 3-2,6-5 40 25 50 80 3-1,6-4 140 140 15 15 10 90 [Check] [Add]
P0304UAL 1-2,4-5 40 25 3-2,6-5 40 25 50 80 3-1,6-4 140 140 15 15 10 90 [Check] [Add]
P0304UB
Obsolete: 2009-02-01
1-2,4-5 40 25 3-2,6-5 40 25 50 80 3-1,6-4 140 140 15 15 10 90 [Check] [Add]
P0304UBL 1-2,4-5 40 25 3-2,6-5 40 25 50 80 3-1,6-4 140 140 15 15 10 90 [Check] [Add]
P0304UC
Obsolete: 2009-02-01
1-2,4-5 40 25 3-2,6-5 40 25 50 80 3-1,6-4 250 250 20 20 10 145 [Check] [Add]
P0304UCL 1-2,4-5 40 25 3-2,6-5 40 25 50 80 3-1,6-4 250 250 20 20 10 145 [Check] [Add]
P0644UA
Obsolete: 2009-02-01
1-2,4-5 77 58 3-2,6-5 77 58 116 154 3-1,6-4 60 60 40 40 20 35 [Check] [Add]
P0644UAL 1-2,4-5 77 58 3-2,6-5 77 58 116 154 3-1,6-4 60 60 40 40 20 35 [Check] [Add]
P0644UB
Obsolete: 2009-02-01
1-2,4-5 77 58 3-2,6-5 77 58 116 154 3-1,6-4 155 155 40 40 20 90 [Check] [Add]
P0644UBL 1-2,4-5 77 58 3-2,6-5 77 58 116 154 3-1,6-4 155 155 40 40 20 90 [Check] [Add]
P0644UC
Obsolete: 2009-02-01
1-2,4-5 77 58 3-2,6-5 77 58 116 154 3-1,6-4 155 155 55 55 30 90 [Check] [Add]
P0644UCL 1-2,4-5 77 58 3-2,6-5 77 58 116 154 3-1,6-4 155 155 55 55 30 90 [Check] [Add]
P0724UA
Obsolete: 2009-02-01
1-2,4-5 88 65 3-2,6-5 88 65 130 176 3-1,6-4 60 60 35 35 20 35 [Check] [Add]
P0724UAL 1-2,4-5 88 65 3-2,6-5 88 65 130 176 3-1,6-4 60 60 35 35 20 35 [Check] [Add]
P0724UB
Obsolete: 2009-02-01
1-2,4-5 88 65 3-2,6-5 88 65 130 176 3-1,6-4 145 145 40 40 20 85 [Check] [Add]
P0724UBL 1-2,4-5 88 65 3-2,6-5 88 65 130 176 3-1,6-4 145 145 40 40 20 85 [Check] [Add]
P0724UC
Obsolete: 2009-02-01
1-2,4-5 88 65 3-2,6-5 88 65 130 176 3-1,6-4 145 145 50 50 25 85 [Check] [Add]
P0724UCL 1-2,4-5 88 65 3-2,6-5 88 65 130 176 3-1,6-4 145 145 50 50 25 85 [Check] [Add]
P0904UA
Obsolete: 2009-02-01
1-2,4-5 98 75 3-2,6-5 98 75 150 196 3-1,6-4 55 55 35 35 20 30 [Check] [Add]
P0904UAL 1-2,4-5 98 75 3-2,6-5 98 75 150 196 3-1,6-4 55 55 35 35 20 30 [Check] [Add]
P0904UB
Obsolete: 2009-02-01
1-2,4-5 98 75 3-2,6-5 98 75 150 196 3-1,6-4 135 135 35 35 20 85 [Check] [Add]
P0904UBL 1-2,4-5 98 75 3-2,6-5 98 75 150 196 3-1,6-4 135 135 35 35 20 85 [Check] [Add]
P0904UC
Obsolete: 2009-02-01
1-2,4-5 98 75 3-2,6-5 98 75 150 196 3-1,6-4 135 135 45 45 25 80 [Check] [Add]
P0904UCL 1-2,4-5 98 75 3-2,6-5 98 75 150 196 3-1,6-4 135 135 45 45 25 80 [Check] [Add]
P1104UA
Obsolete: 2009-02-01
1-2,4-5 130 90 3-2,6-5 130 90 180 260 3-1,6-4 50 50 30 30 15 30 [Check] [Add]
P1104UAL 1-2,4-5 130 90 3-2,6-5 130 90 180 260 3-1,6-4 50 50 30 30 15 30 [Check] [Add]
P1104UB
Obsolete: 2009-02-01
1-2,4-5 130 90 3-2,6-5 130 90 180 260 3-1,6-4 115 115 30 30 15 65 [Check] [Add]
P1104UBL 1-2,4-5 130 90 3-2,6-5 130 90 180 260 3-1,6-4 115 115 30 30 15 65 [Check] [Add]
P1104UC
Obsolete: 2009-02-01
1-2,4-5 130 90 3-2,6-5 130 90 180 260 3-1,6-4 115 115 45 45 25 65 [Check] [Add]
P1104UCL 1-2,4-5 130 90 3-2,6-5 130 90 180 260 3-1,6-4 115 115 45 45 25 65 [Check] [Add]
P1304UA
Obsolete: 2009-02-01
1-2,4-5 160 120 3-2,6-5 160 120 240 320 3-1,6-4 45 45 25 25 15 25 [Check] [Add]
P1304UAL 1-2,4-5 160 120 3-2,6-5 160 120 240 320 3-1,6-4 45 45 25 25 15 25 [Check] [Add]
P1304UB
Obsolete: 2009-02-01
1-2,4-5 160 120 3-2,6-5 160 120 240 320 3-1,6-4 105 105 25 25 15 60 [Check] [Add]
P1304UBL 1-2,4-5 160 120 3-2,6-5 160 120 240 320 3-1,6-4 105 105 25 25 15 60 [Check] [Add]
P1304UC
Obsolete: 2009-02-01
1-2,4-5 160 120 3-2,6-5 160 120 240 320 3-1,6-4 105 105 40 40 20 60 [Check] [Add]
P1304UCL 1-2,4-5 160 120 3-2,6-5 160 120 240 320 3-1,6-4 105 105 40 40 20 60 [Check] [Add]
P1504UA
Obsolete: 2009-02-01
1-2,4-5 180 140 3-2,6-5 180 140 280 360 3-1,6-4 40 40 25 25 15 25 [Check] [Add]
P1504UAL 1-2,4-5 180 140 3-2,6-5 180 140 280 360 3-1,6-4 40 40 25 25 15 25 [Check] [Add]
P1504UB
Obsolete: 2009-02-01
1-2,4-5 180 140 3-2,6-5 180 140 280 360 3-1,6-4 95 95 25 25 15 55 [Check] [Add]
P1504UBL 1-2,4-5 180 140 3-2,6-5 180 140 280 360 3-1,6-4 95 95 25 25 15 55 [Check] [Add]
P1504UC
Obsolete: 2009-02-01
1-2,4-5 180 140 3-2,6-5 180 140 280 360 3-1,6-4 95 95 35 35 20 55 [Check] [Add]
P1504UCL 1-2,4-5 180 140 3-2,6-5 180 140 280 360 3-1,6-4 95 95 35 35 20 55 [Check] [Add]
P1804UA
Obsolete: 2009-02-01
1-2,4-5 220 170 3-2,6-5 220 170 340 440 3-1,6-4 35 35 25 25 10 20 [Check] [Add]
P1804UAL 1-2,4-5 220 170 3-2,6-5 220 170 340 440 3-1,6-4 35 35 25 25 10 20 [Check] [Add]
P1804UB
Obsolete: 2009-02-01
1-2,4-5 220 170 3-2,6-5 220 170 340 440 3-1,6-4 90 90 25 25 10 50 [Check] [Add]
P1804UBL 1-2,4-5 220 170 3-2,6-5 220 170 340 440 3-1,6-4 90 90 25 25 10 50 [Check] [Add]
P1804UC
Obsolete: 2009-02-01
1-2,4-5 220 170 3-2,6-5 220 170 340 440 3-1,6-4 90 90 35 35 15 50 [Check] [Add]
P1804UCL 1-2,4-5 220 170 3-2,6-5 220 170 340 440 3-1,6-4 90 90 35 35 15 50 [Check] [Add]
P2304UA
Obsolete: 2009-02-01
1-2,4-5 260 190 3-2,6-5 260 190 380 520 3-1,6-4 35 35 25 25 10 20 [Check] [Add]
P2304UAL 1-2,4-5 260 190 3-2,6-5 260 190 380 520 3-1,6-4 35 35 25 25 10 20 [Check] [Add]
P2304UB
Obsolete: 2009-02-01
1-2,4-5 260 190 3-2,6-5 260 190 380 520 3-1,6-4 85 85 25 25 10 50 [Check] [Add]
P2304UBL 1-2,4-5 260 190 3-2,6-5 260 190 380 520 3-1,6-4 85 85 25 25 10 50 [Check] [Add]
P2304UC
Obsolete: 2009-02-01
1-2,4-5 260 190 3-2,6-5 260 190 380 520 3-1,6-4 85 85 30 30 15 50 [Check] [Add]
P2304UCL 1-2,4-5 260 190 3-2,6-5 260 190 380 520 3-1,6-4 85 85 30 30 15 50 [Check] [Add]
P2604UA
Obsolete: 2009-02-01
1-2,4-5 300 220 3-2,6-5 300 220 440 600 3-1,6-4 35 35 20 20 10 20 [Check] [Add]
P2604UAL 1-2,4-5 300 220 3-2,6-5 300 220 440 600 3-1,6-4 35 35 20 20 10 20 [Check] [Add]
P2604UB
Obsolete: 2009-02-01
1-2,4-5 300 220 3-2,6-5 300 220 440 600 3-1,6-4 85 85 20 20 10 50 [Check] [Add]
P2604UBL 1-2,4-5 300 220 3-2,6-5 300 220 440 600 3-1,6-4 85 85 20 20 10 50 [Check] [Add]
P2604UC
Obsolete: 2009-02-01
1-2,4-5 300 220 3-2,6-5 300 220 440 600 3-1,6-4 85 85 30 30 15 50 [Check] [Add]
P2604UCL 1-2,4-5 300 220 3-2,6-5 300 220 440 600 3-1,6-4 85 85 30 30 15 50 [Check] [Add]
P3104UA
Obsolete: 2009-02-01
1-2,4-5 350 275 3-2,6-5 350 275 550 700 3-1,6-4 35 35 20 20 10 20 [Check] [Add]
P3104UAL 1-2,4-5 350 275 3-2,6-5 350 275 550 700 3-1,6-4 35 35 20 20 10 20 [Check] [Add]
P3104UB
Obsolete: 2009-02-01
1-2,4-5 350 275 3-2,6-5 350 275 550 700 3-1,6-4 80 80 20 20 10 45 [Check] [Add]
P3104UBL 1-2,4-5 350 275 3-2,6-5 350 275 550 700 3-1,6-4 80 80 20 20 10 45 [Check] [Add]
P3104UC
Obsolete: 2009-02-01
1-2,4-5 350 275 3-2,6-5 350 275 550 700 3-1,6-4 80 80 30 30 15 45 [Check] [Add]
P3104UCL 1-2,4-5 350 275 3-2,6-5 350 275 550 700 3-1,6-4 80 80 30 30 15 45 [Check] [Add]
P3504UA
Obsolete: 2009-02-01
1-2,4-5 400 320 3-2,6-5 400 320 640 800 3-1,6-4 35 35 20 20 10 20 [Check] [Add]
P3504UAL 1-2,4-5 400 320 3-2,6-5 400 320 640 800 3-1,6-4 35 35 20 20 10 20 [Check] [Add]
P3504UB
Obsolete: 2009-02-01
1-2,4-5 400 320 3-2,6-5 400 320 640 800 3-1,6-4 75 75 20 20 10 45 [Check] [Add]
P3504UBL 1-2,4-5 400 320 3-2,6-5 400 320 640 800 3-1,6-4 75 75 20 20 10 45 [Check] [Add]
P3504UC
Obsolete: 2009-02-01
1-2,4-5 400 320 3-2,6-5 400 320 640 800 3-1,6-4 75 75 25 25 15 45 [Check] [Add]
P3504UCL 1-2,4-5 400 320 3-2,6-5 400 320 640 800 3-1,6-4 75 75 25 25 15 45 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data