Part Number: P1806UCL
Series: pxxx6u_

Bookmark and Share
Multiport Balanced SIDACtor® Device

This multiport balanced protector is a surface mount alternative to the modified TO-220 package. It is based on a six-pin surface mount SOIC package and uses Littelfuse's patented "Y" (US Patent 4,905,119) configuration. It is available in surge current ratings up to 500A.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2 V bias and is a typical value for "UA" product. "UB" and "UC" capacitance is approximately 10 pF higher.
  • Device is designed to meet balance requirements of GTS 8700 and GR 974.

Electrical Characteristics

Help Property Value
Pins Ring to Ground 1-2,4-5
Peak Off-State Voltage Ring to Ground (V) 150
Switching Voltage Ring to Ground (V) 210
Peak Off-State Voltage Tip to Ground (V) 150
Pins Tip to Ground 3-2,6-5
Switching Voltage Tip to Ground (V) 210
Pins Tip to Ring 3-1,6-4
Switching Voltage Tip to Ring (V) 210
Peak Off-State Voltage Tip to Ring (V) 150
Max Capacitance Ring to Ground 50
Max Capacitance Tip to Ground 50
Min Capacitance Tip to Ground 30
Min Capacitance Ring to Ground (pF) 30
Min Capacitance Tip to Ring (pF) 15
Max Capacitance Tip to Ring (pF) 35