Part Number: B1200CCL
Series: Bxxx0c_

Bookmark and Share
Battrax® SLIC Protector

This is a solid state protection device that can be referenced to either a positive or negative voltage source. The B1xx0C_ is for a -Vref and the B2050C_ is for a +Vref. Designed using an SCR and a gate diode, the B1xx0C_ Battrax® begins to conduct at |-Vref| + |-1.2 V| while the B2050C_ Battrax® begins to conduct at |+Vref| + |1.2 V|.

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • IPP ratings assume VREF = ±48 V.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value. “CC” product is approximately 2x the listed value.
  • Positive Battrax information is preliminary data.
  • VREF maximum value for the negative Battrax is -200V.
  • VREF maximum value for the positive Battrax is 110V.

Electrical Characteristics

Help Property Value
Peak Off-State Voltage Tip to Ring (V) |-Vref| + |-1.2V|
Switching Voltage Tip to Ring (V) |-Vref| + |-10V|
Package Size Modified DO-214AA
Holding Current (mA) 200
On-State Voltage (VT) (V) 4
Min Capacitance Tip to Ring (pF) 50
Max Capacitance Tip to Ring (pF) 200
Protection Type Negative