Part Number: B1201UA
Series: Bxxx1u_

Bookmark and Share

Replaced By B1201UAL

Battrax® Single Negative SLIC Protector

The Battrax® series offers programmable SIDACtor®overvoltage protection devices for SLIC applications. The Single Port Negative Battrax Series provides a programmable device that is referenced to a negative voltage souce while internal diodes provide protection from positive surge events.

Features and Benefits
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade with use
  • Fails short circuit when surged in excess of ratings
  • Single-port protection
  • Gate triggered tracking device
  • Integrated diodes for positive voltage

Electrical Characteristics

Help Property Value
Peak Off-State Voltage Tip to Ring (V) |-Vref| + |-1.2V|
Switching Voltage Tip to Ring (V) |-Vref| + |-10V|
Package Size MS-013
Holding Current (mA) 200
On-State Voltage (VT) (V) 4
Min Capacitance Tip to Ring (pF) 50
Max Capacitance Tip to Ring (pF) 200
Protection Type Negative