Part Number: B1201UA4
Series: Bxxx1u_4

Bookmark and Share

Replaced By B1201UA4L

Battrax® Dual Port Negative SLIC Protector

The Dual Port Negative Battrax® Series are programmable SIDACtor® devices designed to protect SLICs (Subscriber Line Interface Circuit) from damaging overvoltage transients. Dual port protection is provided by a programmable device that is referenced to a negative voltage souce while internal diodes provide protection from positive surge events.

Features and Benefits
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade with use
  • Fails short circuit when surged in excess of ratings
  • Dual-port protection
  • Gate trigger tracking device
  • Integrated diode for positive voltage surges

Electrical Characteristics

Help Property Value
Peak Off-State Voltage Tip to Ring (V) |-Vref| + |-1.2V|
Switching Voltage Tip to Ring (V) |-Vref| + |-10V|
Package Size MS-013
Holding Current (mA) 200
On-State Voltage (VT) (V) 4
Min Capacitance Tip to Ring (pF) 50
Max Capacitance Tip to Ring (pF) 200
Protection Type Negative