Part Number: D8015L
Series: Dxx15L/Dxx20L/Dxx25L

- Littelfuse Teccor® Rectifier Data Sheet
- Littelfuse_Thyristor_Rectifiers_Dxx15L_Dxx20L_Dxx25L.pdf
- (580,701 bytes)
- Last Uploaded: November 18, 2010
Teccor® 15/20/25Amp Rectifiers
Littelfuse manufactures 15A rms to 25A rms rectifiers with voltages rated from 200V to 1000V. Due to the electrically-isolated TO-220 package, these rectifiers may be used in common anode or common cathode circuits using only one part type, thereby simplifying stock requirements.
Teccor brand silicon rectifiers feature glass-passivated junctions to ensure long term reliability and stability. In addition, glass offers a rugged, reliable barrier against junction contamination.
Notes:
Teccor brand silicon rectifiers feature glass-passivated junctions to ensure long term reliability and stability. In addition, glass offers a rugged, reliable barrier against junction contamination.
Notes:
- Operating temperature range (Tj) is -40°C to +125°C.
- Storage temperature range (TS) is -40°C to +125°C.
- Lead solder temperature is a maximum of 230°C for 10 seconds maximum at a minimum of 1/16" (1.59 mm) from case.
- The case temperature (Tc) is measured as shown on dimensional outline drawings. See Package Dimensions.
- Teccor's electrically-isolated TO-220 devices withstand a high potential test of 2500VacIrms from leads to mounting tab over the operating temperature range.
- Typical Reverse Recovery Time (trr) is 4µs. (Test conditions = 0.9A forward current and 1.5A reverse current.)
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Package Size | TO-220 Isolated Tab | |
| RMS Forward Current (IFRMS) (A) | 15 | |
| Max Repetitive Reverse Voltage (VRRM) (V) | 800 | |
| Max Reverse Current (VFM) (V) | 1.6 |





