Part Number: EC103E2
Series: EC103xx/SxSx

- EC103xx/SxSx Series Thyristor Data Sheet
- Littelfuse_Thyristor_EC103xx_SxSx.pdf
- (961,948 bytes)
- Last Uploaded: November 02, 2011
EC103xx/SxSx Series - 0.8 Amp Sensitive SCRs
Excellent unidirectional switches for phase control applications such as heating and motor speed controls.
Sensitive gate SCRs are easily triggered with microAmps of current as furnished by sense coils, proximity switches, and microprocessors.
Features & Benefits
RoHS compliant
Glass - passivated junctions
Voltage capability up to 600 V
Surge capablity up to 20 A
Applications
Typical applications are capacitive discharge systems for strobe lights and gas engine ignition. Also controls for power tools, home/brown goods and white goods appliances.
Sensitive gate SCRs are easily triggered with microAmps of current as furnished by sense coils, proximity switches, and microprocessors.
Features & Benefits
Applications
Typical applications are capacitive discharge systems for strobe lights and gas engine ignition. Also controls for power tools, home/brown goods and white goods appliances.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Package Size | TO-92 | |
| On-State Current (Itrms) (A) | 0.8 | |
| IDRM@VDRM 25°C (mA) | 0.001 | |
| Max Gate Trigger Current (IGTMAX) (μA) | 50 | |
| VTM (V) | 1.7 | |
| di/dt @ 110°C (A/μs) | 50 | |
| TGT (μs) | 4 | |
| Tq(μs) | 50 |





