Part Number: S402ES
Series: Sx02xS
Sx02xS Series - EV Series 1.5 Amp Sensitive Gate SCRs

New 1.5Amp sensitive gate SCR series offers high static dv/dt with low turn off time (tq) through small die planar construction design. All SCR’s junctions are glass passivated to ensure long term reliability and parametric stability.

Features
  • RoHS Compliant
  • Through hole and surface mount packages
  • Blocking voltage
  • (VDRM/VRRM) capability - to 600V
  • Surge capability > 15A
  • Improved turn-off time (Tq) < 35μsec
  • Sensitive gate for direct microsprocessor interface


  • Application
    The Sx02xS series is specifically designed for Gas Ignition applications that require high pulse surge current capability.

    Electrical Characteristics

    HelpPropertyValue
    Package Size TO-92
    On-State Current (Itrms) (A) 1.5
    Repetitive Peak Off-State Voltage (VDRM) (V) 400
    IDRM@VDRM 25°C (mA) 0.005
    IDRM@VDRM 125°C (mA) 0.5
    Max Gate Trigger Current (IGTMAX) (μA) 200
    VTM (V) 1.7
    Non-Repetitive Surge Current (ITSM 60Hz) (A) 15
    di/dt @ 110°C (A/μs) 50
    dv/dt @ 125°C (V/μs) 25
    TGT (μs) 3
    Tq(μs) 35