Part Number: S8X8ES1
Series: SxX8xSx

Bookmark and Share
SxX8xSx Series - EV Series 0.8 Amp Sensitive Gate SCRs

New device series offers high static dv/dt and lower turn-off (Tq) sensitive SCR with its small die planar construction design. It is specifically designed for GFCI (Ground Fault Circuit Interrupter) and Gas Ignition applications. All SCRs junctions are glass-passivated to ensure long term reliability and parametric stability.

Features
  • RoHS Compliant
  • Through hole and surface mount packages
  • Blocking voltage (VDRM/VRRM) capability - to 800V
  • Surge capability > 10A
  • High dv/dt noise immunity
  • Improved turn-off time (Tq) < 25μsec
  • Sensitive gate for direct microsprocessor interface


  • Applications
    The SxX8xS series is specifically designed for GFCI (Ground Fault Circuit Interrupter) and gas ignition applications.

    Electrical Characteristics

    Help Property Value
    Package Size TO-92
    On-State Current (Itrms) (A) 0.8
    Repetitive Peak Off-State Voltage (VDRM) (V) 800
    IDRM@VDRM 25°C (mA) 0.003
    IDRM@VDRM 125°C (mA) 0.5
    Max Gate Trigger Current (IGTMAX) (μA) 5
    VTM (V) 1.7
    Non-Repetitive Surge Current (ITSM 60Hz) (A) 10
    di/dt @ 110°C (A/μs) 50
    dv/dt @ 125°C (V/μs) 75
    TGT (μs) 2
    Tq(μs) 30