Download Datasheet


Bookmark and Share
Series: Kxxxzy
Kxxxzy Series - Standard Bidirectional SIDACs
The SIDAC is a silicon bilateral voltage triggered switch. Upon application of a voltage exceeding the SIDAC breakover voltage point, the SIDAC switches on through a negative resistance region to a low on-state voltage. Conduction continues until the current is interrupted or drops below the minimum holding current of the device.

SIDACs feature glass-passivated junctions to ensure a rugged and dependable device capable of withstanding harsh environments.

Features
  • AC Circuit Oriented
  • Triggering Voltage of 79V to 330V
  • RoHS Compliant


  • Applications
    Suitable for high voltage power supplies, natural gas igniters, high-pressure Sodium lamps, and Xenon flash ignition.


    Electrical Characteristics

    Access specifications, certifications, check availability and order parts below:

    Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


    CatalogNo Certs. Size VBOMIN (V) VBOMAX (V) IT(RMS) (A) IHMAX
    (A)
    ITSM 60Hz
    (A)
    IDRM @
    VDRM
    (μA)
    di/dt @
    110°C
    (A/μs)
    Stock Sample
    Cart
    K0900E70 TO-92 79 97 1 150 20 5 150 [Check] [Add]
    K0900G DO-15 79 97 1 150 20 5 150 [Check] [Add]
    K0900S
    Obsolete: 2009-09-21
    DO-214 79 79 1 150 20 5 150 [Check] [Add]
    K0900SRP DO-214 79 97 1 150 20 5 150 [Check] [Add]
    K1050E70 TO-92 95 113 1 150 20 5 150 [Check] [Add]
    K1050G DO-15 95 113 1 150 20 5 150 [Check] [Add]
    K1050S
    Obsolete: 2009-09-21
    DO-214 95 113 1 150 20 5 150 [Check] [Add]
    K1050SRP DO-214 95 113 1 150 20 5 150 [Check] [Add]
    K1100E70 TO-92 104 118 1 150 20 5 150 [Check] [Add]
    K1100G DO-15 104 118 1 150 20 5 150 [Check] [Add]
    K1100S
    Obsolete: 2009-09-21
    DO-214 104 118 1 150 20 5 150 [Check] [Add]
    K1100SRP DO-214 104 118 1 150 20 5 150 [Check] [Add]
    K1200E70 TO-92 110 125 1 150 20 5 150 [Check] [Add]
    K1200G DO-15 110 125 1 150 20 5 150 [Check] [Add]
    K1200S
    Obsolete: 2009-09-21
    DO-214 110 125 1 150 20 5 150 [Check] [Add]
    K1200SRP DO-214 110 125 1 150 20 5 150 [Check] [Add]
    K1300E70 TO-92 120 138 1 150 20 5 150 [Check] [Add]
    K1300G DO-15 120 138 1 150 20 5 150 [Check] [Add]
    K1300S
    Obsolete: 2009-09-21
    DO-214 120 138 1 150 20 5 150 [Check] [Add]
    K1300SRP DO-214 120 138 1 150 20 5 150 [Check] [Add]
    K1400E70 TO-92 130 146 1 150 20 5 150 [Check] [Add]
    K1400G DO-15 130 146 1 150 20 5 150 [Check] [Add]
    K1400S
    Obsolete: 2009-09-21
    DO-214 130 146 1 150 20 5 150 [Check] [Add]
    K1400SRP DO-214 130 146 1 150 20 5 150 [Check] [Add]
    K1500E70 TO-92 140 170 1 150 20 5 150 [Check] [Add]
    K1500G DO-15 140 170 1 150 20 5 150 [Check] [Add]
    K1500S
    Obsolete: 2009-09-21
    DO-214 140 170 1 150 20 5 150 [Check] [Add]
    K1500SRP DO-214 140 170 1 150 20 5 150 [Check] [Add]
    K1800G DO-15 1 150 20 5 150 [Check] [Add]
    K1800S DO-214 165 195 1 150 20 5 150 [Check] [Add]
    K2000E70 TO-92 190 215 1 150 20 5 150 [Check] [Add]
    K2000F1
    Obsolete: 2008-12-31
    TO-202 190 215 1 150 20 5 150 [Check] n/a
    K2000G DO-15 190 215 1 150 20 5 150 [Check] [Add]
    K2000S
    Obsolete: 2009-09-21
    DO-214 190 215 1 150 20 5 150 [Check] [Add]
    K2000SRP DO-214 190 215 1 150 20 5 150 [Check] [Add]
    K2002G DO-15 190 215 1 150 20 5 150 [Check] [Add]
    K2200E70 TO-92 205 230 1 150 20 5 150 [Check] [Add]
    K2200F1
    Obsolete: 2008-12-31
    TO-202 205 230 1 150 20 5 150 [Check] n/a
    K2200G DO-15 205 230 1 150 20 5 150 [Check] [Add]
    K2200S
    Obsolete: 2008-12-31
    DO-214 205 230 1 150 20 5 150 [Check] [Add]
    K2200SRP DO-214 205 230 1 150 20 5 150 [Check] [Add]
    K2202G DO-15 205 230 1 150 20 5 150 [Check] [Add]
    K2300G DO-15 1 150 20 5 150 [Check] [Add]
    K2400E70 TO-92 220 250 1 150 20 5 150 [Check] [Add]
    K2400F1
    Obsolete: 2008-12-31
    TO-202 220 250 1 150 20 5 150 [Check] n/a
    K2400G DO-15 220 250 1 150 20 5 150 [Check] [Add]
    K2400S
    Obsolete: 2009-09-21
    DO-214 220 250 1 150 20 5 150 [Check] [Add]
    K2400SRP DO-214 220 250 1 150 20 5 150 [Check] [Add]
    K2402G DO-15 220 250 1 150 20 5 150 [Check] [Add]
    K2500E70 TO-92 240 280 1 150 20 5 150 [Check] [Add]
    K2500F1
    Obsolete: 2008-12-31
    TO-202 240 280 1 150 20 5 150 [Check] n/a
    K2500G DO-15 240 280 1 150 20 5 150 [Check] [Add]
    K2500S
    Obsolete: 2009-09-21
    DO-214 240 280 1 150 20 5 150 [Check] [Add]
    K2502G DO-15 240 280 1 150 20 5 150 [Check] [Add]
    K3000F1
    Obsolete: 2008-12-31
    TO-202 270 330 1 150 20 5 150 [Check] n/a
    K3002G DO-15 270 330 1 150 20 5 150 [Check] [Add]