Part Number: LX807DE
Series: LX8
LX8 Series - EV Series 0.8 Amp Sensitive Gate Triacs

New 0.8Amp bi-directional solid state switch series offering direct interface to microprocessor drivers in economical TO-92 and surface mount packages. The die voltage blocking junctions are glass-passivated to ensure long term reliability and parametric stability.

Features
  • RoHS Compliant
  • Blocking voltage (VDRM) capability - to 600V
  • Surge capability > 9.5A
  • Static dv/dt > 10V/μsec
  • Through hole and surface mount packages


  • The LX8 Series is especially designed for low current applications such as heating controls in hair care products, as well as replacement of mechanical switch contacts where long life is required.


    Electrical Characteristics

    HelpPropertyValue
    Package Size TO-92
    On-State Current (Itrms) (A) 0.8
    Repetitive Peak Off-State Voltage (VDRM) (V) 400
    IDRM@VDRM 25°C (mA) 0.005
    IDRM@ VDRM 110°C (mA) 0.1
    Max Gate Trigger Current Q1 (mA) 5
    Max Gate Trigger Current Q2 (mA) 5
    Max Gate Trigger Current Q3 (mA) 5
    Max Gate Trigger Current Q4 (mA) 7
    VTM (V) 1.6
    Non-Repetitive Surge Current (ITSM 60Hz) (A) 9.5
    dv/dt @ 110°C (V/μs) 10
    di/dt @ 110°C (A/μs) 20