Part Number: Q601E4

Bookmark and Share
Lx01Ex/LxNx/Qx01Ex/QxNx Series - 1 Amp Sensitive & Standard Triacs

1 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Sensitive type devices guarantee gate control in Quadrants I & IV needed for digital control circuitry.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

Features & Benefits
  • RoHS compliant
  • Glass - passivated junctions
  • Voltage capability up to 600 V
  • Surge capability up to 20 A


  • Applications
    Excellent for lower current heating controls, water valves, and solenoids.

    Typical applications are AC solid-state switches, home/brown goods and white goods appliances.

    Sensitive gate Triacs can be directly driven by microprocessor or popular opto-couplers/isolators.

    Electrical Characteristics

    Help Property Value
    Package Size TO-92
    On-State Current (Itrms) (A) 1
    Repetitive Peak Off-State Voltage (VDRM) (V) 600
    IDRM@VDRM 25°C (mA) 0.02
    Max Gate Trigger Current Q1 (mA) 25
    Max Gate Trigger Current Q2 (mA) 25
    Max Gate Trigger Current Q3 (mA) 25
    VTM (V) 1.6
    Non-Repetitive Surge Current (ITSM 60Hz) (A) 20
    di/dt @ 110°C (A/μs) 30