Part Number: Q6006DH3

Bookmark and Share
Lxx06xx/Qxx06xx/Qxx06xHx Series - 6 Amp Sensitive, Standard, & Alternistor (High Commutation) Triacs

6Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Sensitive type devices guarantee gate control in Quadrants I & IV needed for digital control circuitry.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

Alternistor type devices only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Features & Benefits
  • RoHS compliant
  • Glass – passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 85 A
  • Electrically isolated “L - Package” is UL recognized for 2500Vrms
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point of sine wave
  • Requires only a small gate activation pulse in each half-cycle


  • Applications
    Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls.

    Typical applications are AC solid-state switches, light dimmers, power tools, home/brown goods and white goods appliances.

    Alternistor TRIACs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance.

    Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

    Electrical Characteristics

    Help Property Value
    Package Size TO-252 (D-Pak)
    On-State Current (Itrms) (A) 6
    Repetitive Peak Off-State Voltage (VDRM) (V) 600
    IDRM@VDRM 25°C (mA) 0.01
    Max Gate Trigger Current Q1 (mA) 10
    Max Gate Trigger Current Q2 (mA) 10
    Max Gate Trigger Current Q3 (mA) 10
    VTM (V) 1.6
    Non-Repetitive Surge Current (ITSM 60Hz) (A) 65
    di/dt @ 110°C (A/μs) 70