Part Number: SP0516BBCT
Series: SP05xBBC
Obsolete: 2004-08-13 TVS Avalanche Diode Array in a Bipolar Chip Scale Package
This family of avalanche diode arrays are designed for ESD protection and offered in an ultra small chip scale package. The multi-channel devices are used to help protect sensitive digital or analog input circuits on data, signal, or control lines with Bipolar voltage levels up to 5VDC. The array is ideal for protection when AC signals are present.
The state-of-the-art structure is designed to suppress ESD and other transient over-voltage events to meet the International Electrotechnical Compatibility (EMC transient immunity standards IEC 61000-4-2 for Electrostatic Discharge Requirements).
The monolithic silicon devices are comprised of specially designed structures for transient voltage suppression (TVS). The size and shape of these structures has been tailored for transient protection. The low capacitance and clamp voltage are ideal for high-speed signal line protection.
The state-of-the-art structure is designed to suppress ESD and other transient over-voltage events to meet the International Electrotechnical Compatibility (EMC transient immunity standards IEC 61000-4-2 for Electrostatic Discharge Requirements).
The monolithic silicon devices are comprised of specially designed structures for transient voltage suppression (TVS). The size and shape of these structures has been tailored for transient protection. The low capacitance and clamp voltage are ideal for high-speed signal line protection.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Reverse Standoff Voltage (V) | 5.9 | |
| Leakage Current (uA) | 10 | |
| ESD, Contact Discharge (kV) | 18 | |
| Clamping Voltage | 7.6 | |
| Typical Capacitance (pF) | 39 | |
| Package Size | CSP | |
| Polarity | Bipolar |





