Part Number: SP720ABT
Series: SP720

Bookmark and Share

Replaced By SP720ABTG

SCR/Diode Array for ESD and Overvoltage Protection

The SP720 is an array of SCR/Diode bipolar structures for ESD and over-voltage protection to sensitive input circuits. The SP720 has 2 protection SCR/Diode device structures per input. A total of 14 available inputs can be used to protect up to 14 external signal or bus lines. Over-voltage protection is from the IN (pins 1-7 and 9-15) to V+ or V-. The SCR structures are designed for fast triggering at a threshold of one +VBE diode threshold above V+ (Pin 16) or a -VBE diode threshold below V- (Pin 8). From an IN input, a clamp to V+ is activated if a transient pulse causes the input to be increased to a voltage level greater than one VBE above V+. A similar clamp to V- is activated if a negative pulse, one VBE less than V-, is applied to an IN input. Standard ESD Human Body Model (HBM) Capability is:

Refer to Figure 1 and Table 1 for further detail. Refer to Application Notes AN9304 and AN9612 for additional information.

Electrical Characteristics

Help Property Value
Reverse Standoff Voltage (V) 30
Leakage Current (uA) 0.02
ESD, Contact Discharge (kV) 4
ESD, Air Discharge (kV) 15
Lightning Immunity (8x20us) 3
Typical Capacitance (pF) 3
Package Size SOIC-16
Polarity Bipolar
Check Distributor Stock Click Here
Find A Distributor


Design Support