Part Number: SP1002-01JTG
Series: SP1002

Bookmark and Share
5pF, 8kV, Bidirectional TVS Array for ESD Protection

Back-to-Back Zener diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4, 8KV contact discharge) without performance degradation. Their very low loading capacitance also makes them ideal for protecting high speed signal pins.

Features:
  • Low capacitance of 5pF (TYP) I/O to I/O
  • ESD protection of 8kV contact discharge (Level 4, IEC61000-4-2)
  • Low leakage current of 0.5μA (MAX) at 5V
  • Small package saves board space
  • Applications:
  • Computer Peripherals
  • Mobile Phones
  • Digital Cameras
  • Desktops/Notebooks
  • LCD/PDP TVs
  • Set Top Boxes
  • DVD Players
  • MP3/PMP

  • Electrical Characteristics

    Help Property Value
    Reverse Standoff Voltage (V) 6
    Leakage Current (uA) 0.5
    ESD, Contact Discharge (kV) 8
    ESD, Air Discharge (kV) 15
    Lightning Immunity (8x20us) 2
    Clamping Voltage 11.2V @ 2A
    Typical Capacitance (pF) 5
    Package Size SC70-3
    Polarity Bipolar