Part Number: SP3010-04UTG
Series: SP3010

- Littelfuse SPA SP3010 Series Data Sheet
- Littelfuse_TVS_Diode_Array_SPA_SP3010.pdf
- (451,224 bytes)
- Last Uploaded: June 28, 2011
SP3010 - Ultra-Low Capacitance Diode Array for ESD Protection
The SP3010 integrates 4 channels of ultra-low capacitance rail-to-rail diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). This robust device can safely absorb repetitive ESD strikes at the maximum level specified in the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The extremely low loading capacitance also makes it ideal for protecting high speed signal pins such as HDMI, USB3.0, USB2.0, and IEEE 1394.
Features:
ESD, IEC61000-4-2, ±8kV contact, ±15kV air
EFT, IEC61000-4-4, 40A (5/50ns)
Lightning, IEC61000-4-5, 3A (tP=8/20μs)
Low capacitance of 0.45pF (TYP) per I/O
Low leakage current of 0.1 µA (TYP) at 5V
Small form factor µDFN package saves board space
Applications:
LCD/PDP TVs
Set Top Boxes
DVD Players
Mobile phones
Desktops
Notebooks
MP3/PMP
Digital Camera
Features:
Applications:





