Download Datasheet

  • 15KP Data Sheet
  • 15kp_revised.pdf
  • (78,840 bytes)
  • Last Uploaded: May 16, 2005
  • 15KP Cells
  • 15KPC.pdf
  • (90,104 bytes)
  • Last Uploaded: October 19, 2004
Series: 15KP
15000W Axial Leaded TVS Diode - 15KP Series
Technology: TVS Diodes


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VR (V) W IPP 10x1000μs (A) VBR MIN (V) VBR MAX (V) Vc (V) IT
(A)
Ir (uA) Stock Sample
Cart
15KP100
Replaced By 15KPA100
100 15000 93 111 162 5 10 [Check] [Add]
15KP100A
Replaced By 15KPA100A
100 15000 93 111 162 5 10 [Check] [Add]
15KP100C
Replaced By 15KPA100C
100 15000 93 111 162 5 10 [Check] [Add]
15KP100CA
Replaced By 15KPA100CA
100 15000 93 111 162 5 10 [Check] [Add]
15KP110
Replaced By 15KPA110
110 15000 84 122 178 5 10 [Check] [Add]
15KP110A
Replaced By 15KPA110A
110 15000 84 122 178 5 10 [Check] [Add]
15KP110C
Replaced By 15KPA110C
110 15000 84 122 178 5 10 [Check] [Add]
15KP110CA
Replaced By 15KPA110CA
110 15000 84 122 178 5 10 [Check] [Add]
15KP120
Replaced By 15KPA120
120 15000 78 133 193 5 10 [Check] [Add]
15KP120A
Replaced By 15KPA120A
120 15000 78 133 193 5 10 [Check] [Add]
15KP120C
Replaced By 15KPA120C
120 15000 78 133 193 5 10 [Check] [Add]
15KP120CA
Replaced By 15KPA120CA
120 15000 78 133 193 5 10 [Check] [Add]
15KP130
Replaced By 15KPA130
130 15000 72 144 209 5 10 [Check] [Add]
15KP130A
Replaced By 15KPA130A
130 15000 72 144 209 5 10 [Check] [Add]
15KP130C
Replaced By 15KPA130C
130 15000 72 144 209 5 10 [Check] [Add]
15KP130CA
Replaced By 15KPA130CA
130 15000 72 144 209 5 10 [Check] [Add]
15KP150
Replaced By 15KPA150
150 15000 62 167 243 5 10 [Check] [Add]
15KP150A
Replaced By 15KPA150A
150 15000 62 167 243 5 10 [Check] [Add]
15KP150C
Replaced By 15KPA150C
150 15000 62 167 243 5 10 [Check] [Add]
15KP150CA
Replaced By 15KPA150CA
150 15000 62 167 243 5 10 [Check] [Add]
15KP160
Replaced By 15KPA160
160 15000 58 178 259 5 10 [Check] [Add]
15KP160A
Replaced By 15KPA160A
160 15000 58 178 259 5 10 [Check] [Add]
15KP160C
Replaced By 15KPA160C
160 15000 58 178 259 5 10 [Check] [Add]
15KP160CA
Replaced By 15KPA160CA
160 15000 58 178 259 5 10 [Check] [Add]
15KP17
Replaced By 15KPA17
17 15000 512 18.9 29.3 50 5000 [Check] [Add]
15KP170
Replaced By 15KPA170
170 15000 55 189 275 5 10 [Check] [Add]
15KP170A
Replaced By 15KPA170A
170 15000 55 189 275 5 10 [Check] [Add]
15KP170C
Replaced By 15KPA170C
170 15000 55 189 275 5 10 [Check] [Add]
15KP170CA
Replaced By 15KPA170CA
170 15000 55 189 275 5 10 [Check] [Add]
15KP17A
Replaced By 15KPA17A
17 15000 512 18.9 29.3 50 5000 [Check] [Add]
15KP17C
Replaced By 15KPA17C
17 15000 512 18.9 29.3 50 5000 [Check] [Add]
15KP17CA
Replaced By 15KPA17CA
17 15000 512 18.9 29.3 50 5000 [Check] [Add]
15KP18
Replaced By 15KPA18
18 15000 485 20 30.9 50 5000 [Check] [Add]
15KP180
Replaced By 15KPA180
180 15000 52 200 291 5 10 [Check] [Add]
15KP180A
Replaced By 15KPA180A
180 15000 52 200 291 5 10 [Check] [Add]
15KP180C
Replaced By 15KPA180C
180 15000 52 200 291 5 10 [Check] [Add]
15KP180CA
Replaced By 15KPA180CA
180 15000 52 200 291 5 10 [Check] [Add]
15KP18A
Replaced By 15KPA18A
18 15000 485 20 30.9 50 5000 [Check] [Add]
15KP18C
Replaced By 15KPA18C
18 15000 485 20 30.9 50 5000 [Check] [Add]
15KP18CA
Replaced By 15KPA18CA
18 15000 485 20 30.9 50 5000 [Check] [Add]
15KP20
Replaced By 15KPA20
20 15000 437 22.2 34.3 20 1500 [Check] [Add]
15KP200
Replaced By 15KPA200
200 15000 47 222 322 5 10 [Check] [Add]
15KP200A
Replaced By 15KPA200A
200 15000 47 222 322 5 10 [Check] [Add]
15KP200C
Replaced By 15KPA200C
200 15000 47 222 322 5 10 [Check] [Add]
15KP200CA
Replaced By 15KPA200CA
200 15000 47 222 322 5 10 [Check] [Add]
15KP20A
Replaced By 15KPA20A
20 15000 437 22.2 34.3 20 1500 [Check] [Add]
15KP20C
Replaced By 15KPA20C
20 15000 437 22.2 34.3 20 1500 [Check] [Add]
15KP20CA
Replaced By 15KPA20CA
20 15000 437 22.2 34.3 20 1500 [Check] [Add]
15KP22
Replaced By 15KPA22
22 15000 404 24.4 37.1 10 500 [Check] [Add]
15KP220
Replaced By 15KPA220
220 15000 42 245 356 5 10 [Check] [Add]
15KP220A
Replaced By 15KPA220A
220 15000 42 245 356 5 10 [Check] [Add]
15KP220C
Replaced By 15KPA220C
220 15000 42 245 356 5 10 [Check] [Add]
15KP220CA
Replaced By 15KPA220CA
220 15000 42 245 356 5 10 [Check] [Add]
15KP22A
Replaced By 15KPA22A
22 15000 404 24.4 37.1 10 500 [Check] [Add]
15KP22C
Replaced By 15KPA22C
22 15000 404 24.4 37.1 10 500 [Check] [Add]
15KP22CA
Replaced By 15KPA22CA
22 15000 404 24.4 37.1 10 500 [Check] [Add]
15KP24
Replaced By 15KPA24
24 15000 369 26.7 40.5 5 150 [Check] [Add]
15KP240
Replaced By 15KPA240
240 15000 39 267 388 5 10 [Check] [Add]
15KP240A
Replaced By 15KPA240A
240 15000 39 267 388 5 10 [Check] [Add]
15KP240C
Replaced By 15KPA240C
240 15000 39 267 388 5 10 [Check] [Add]
15KP240CA
Replaced By 15KPA240CA
240 15000 39 267 388 5 10 [Check] [Add]
15KP24A
Replaced By 15KPA24A
24 15000 369 26.7 40.5 5 150 [Check] [Add]
15KP24C
Replaced By 15KPA24C
24 15000 369 26.7 40.5 5 150 [Check] [Add]
15KP24CA
Replaced By 15KPA24CA
24 15000 369 26.7 40.5 5 150 [Check] [Add]
15KP26
Replaced By 15KPA26
26 15000 341 28.9 44 5 50 [Check] [Add]
15KP260
Replaced By 15KPA260
260 15000 36 289 419 5 10 [Check] [Add]
15KP260A
Replaced By 15KPA260A
260 15000 36 289 419 5 10 [Check] [Add]
15KP260C
Replaced By 15KPA260C
260 15000 36 289 419 5 10 [Check] [Add]
15KP260CA
Replaced By 15KPA260CA
260 15000 36 289 419 5 10 [Check] [Add]
15KP26A
Replaced By 15KPA26A
26 15000 341 28.9 44 5 50 [Check] [Add]
15KP26C
Replaced By 15KPA26C
26 15000 341 28.9 44 5 50 [Check] [Add]
15KP26CA
Replaced By 15KPA26CA
26 15000 341 28.9 44 5 50 [Check] [Add]
15KP28
Replaced By 15KPA28
28 15000 316 31.1 47.5 5 25 [Check] [Add]
15KP280
Replaced By 15KPA280
280 15000 33 311 452 5 10 [Check] [Add]
15KP280A
Replaced By 15KPA280A
280 15000 33 311 452 5 10 [Check] [Add]
15KP280C
Replaced By 15KPA280C
280 15000 33 311 452 5 10 [Check] [Add]
15KP280CA
Replaced By 15KPA280CA
280 15000 33 311 452 5 10 [Check] [Add]
15KP28A
Replaced By 15KPA28A
28 15000 316 31.1 47.5 5 25 [Check] [Add]
15KP28C
Replaced By 15KPA28C
28 15000 316 31.1 47.5 5 25 [Check] [Add]
15KP28CA
Replaced By 15KPA28CA
28 15000 316 31.1 47.5 5 25 [Check] [Add]
15KP30
Replaced By 15KPA30
30 15000 296 33.3 50.7 5 15 [Check] [Add]
15KP30A
Replaced By 15KPA30A
30 15000 296 33.3 50.7 5 15 [Check] [Add]
15KP30C
Replaced By 15KPA30C
30 15000 296 33.3 50.7 5 15 [Check] [Add]
15KP30CA
Replaced By 15KPA30CA
30 15000 296 33.3 50.7 5 15 [Check] [Add]
15KP33
Replaced By 15KPA33
33 15000 274 36.7 54.8 5 10 [Check] [Add]
15KP33A
Replaced By 15KPA33A
33 15000 274 36.7 54.8 5 10 [Check] [Add]
15KP33C
Replaced By 15KPA33C
33 15000 274 36.7 54.8 5 10 [Check] [Add]
15KP33CA
Replaced By 15KPA33CA
33 15000 274 36.7 54.8 5 10 [Check] [Add]
15KP36
Replaced By 15KPA36
36 15000 251 40 59.7 5 10 [Check] [Add]
15KP36A
Replaced By 15KPA36A
36 15000 251 40 59.7 5 10 [Check] [Add]
15KP36C
Replaced By 15KPA36C
36 15000 251 40 59.7 5 10 [Check] [Add]
15KP36CA
Replaced By 15KPA36CA
36 15000 251 40 59.7 5 10 [Check] [Add]
15KP40
Replaced By 15KPA40
40 15000 228 44.4 65.8 5 10 [Check] [Add]
15KP40A
Replaced By 15KPA40A
40 15000 228 44.4 65.8 5 10 [Check] [Add]
15KP40C
Replaced By 15KPA40C
40 15000 228 44.4 65.8 5 10 [Check] [Add]
15KP40CA
Replaced By 15KPA40CA
40 15000 228 44.4 65.8 5 10 [Check] [Add]
15KP43
Replaced By 15KPA43
43 15000 215 47.8 69.7 5 10 [Check] [Add]
15KP43A
Replaced By 15KPA43A
43 15000 215 47.8 69.7 5 10 [Check] [Add]
15KP43C
Replaced By 15KPA43C
43 15000 215 47.8 69.7 5 10 [Check] [Add]
15KP43CA
Replaced By 15KPA43CA
43 15000 215 47.8 69.7 5 10 [Check] [Add]
15KP45
Replaced By 15KPA45
45 15000 205 50 73 5 10 [Check] [Add]
15KP45A
Replaced By 15KPA45A
45 15000 205 50 73 5 10 [Check] [Add]
15KP45C
Replaced By 15KPA45C
45 15000 205 50 73 5 10 [Check] [Add]
15KP45CA
Replaced By 15KPA45CA
45 15000 205 50 73 5 10 [Check] [Add]
15KP48
Replaced By 15KPA48
48 15000 193 53.3 77.7 5 10 [Check] [Add]
15KP48A
Replaced By 15KPA48A
48 15000 193 53.3 77.7 5 10 [Check] [Add]
15KP48C
Replaced By 15KPA48C
48 15000 193 53.3 77.7 5 10 [Check] [Add]
15KP48CA
Replaced By 15KPA48CA
48 15000 193 53.3 77.7 5 10 [Check] [Add]
15KP51
Replaced By 15KPA51
51 15000 181 56.7 82.8 5 10 [Check] [Add]
15KP51A
Replaced By 15KPA51A
51 15000 181 56.7 82.8 5 10 [Check] [Add]
15KP51C
Replaced By 15KPA51C
51 15000 181 56.7 82.8 5 10 [Check] [Add]
15KP51CA
Replaced By 15KPA51CA
51 15000 181 56.7 82.8 5 10 [Check] [Add]
15KP54
Replaced By 15KPA54
54 15000 171 60 87.5 5 10 [Check] [Add]
15KP54A
Replaced By 15KPA54A
54 15000 171 60 87.5 5 10 [Check] [Add]
15KP54C
Replaced By 15KPA54C
54 15000 171 60 87.5 5 10 [Check] [Add]
15KP54CA
Replaced By 15KPA54CA
54 15000 171 60 87.5 5 10 [Check] [Add]
15KP58
Replaced By 15KPA58
58 15000 160 64.4 94 5 10 [Check] [Add]
15KP58A
Replaced By 15KPA58A
58 15000 160 64.4 94 5 10 [Check] [Add]
15KP58C
Replaced By 15KPA58C
58 15000 160 64.4 94 5 10 [Check] [Add]
15KP58CA
Replaced By 15KPA58CA
58 15000 160 64.4 94 5 10 [Check] [Add]
15KP60
Replaced By 15KPA60
60 15000 154 66.7 97.3 5 10 [Check] [Add]
15KP60A
Replaced By 15KPA60A
60 15000 154 66.7 97.3 5 10 [Check] [Add]
15KP60C
Replaced By 15KPA60C
60 15000 154 66.7 97.3 5 10 [Check] [Add]
15KP60CA
Replaced By 15KPA60CA
60 15000 154 66.7 97.3 5 10 [Check] [Add]
15KP64
Replaced By 15KPA64
64 15000 144 71.1 104 5 10 [Check] [Add]
15KP64A
Replaced By 15KPA64A
64 15000 144 71.1 104 5 10 [Check] [Add]
15KP64C
Replaced By 15KPA64C
64 15000 144 71.1 104 5 10 [Check] [Add]
15KP64CA
Replaced By 15KPA64CA
64 15000 144 71.1 104 5 10 [Check] [Add]
15KP66CA
Replaced By 15KPA66CA
66 15000 1500 73.2 35 1 10 [Check] [Add]
15KP70
Replaced By 15KPA70
70 15000 132 77.8 114 5 10 [Check] [Add]
15KP70A
Replaced By 15KPA70A
70 15000 132 77.8 114 5 10 [Check] [Add]
15KP70C
Replaced By 15KPA70C
70 15000 132 77.8 114 5 10 [Check] [Add]
15KP70CA
Replaced By 15KPA70CA
70 15000 132 77.8 114 5 10 [Check] [Add]
15KP75
Replaced By 15KPA75
75 15000 123 83.3 122 5 10 [Check] [Add]
15KP75A
Replaced By 15KPA75A
75 15000 123 83.3 122 5 10 [Check] [Add]
15KP75C
Replaced By 15KPA75C
75 15000 123 83.3 122 5 10 [Check] [Add]
15KP75CA
Replaced By 15KPA75CA
75 15000 123 83.3 122 5 10 [Check] [Add]
15KP78
Replaced By 15KPA78
78 15000 119 86.7 126 5 10 [Check] [Add]
15KP78A
Replaced By 15KPA78A
78 15000 119 86.7 126 5 10 [Check] [Add]
15KP78C
Replaced By 15KPA78C
78 15000 119 86.7 126 5 10 [Check] [Add]
15KP78CA
Replaced By 15KPA78CA
78 15000 119 86.7 126 5 10 [Check] [Add]
15KP85
Replaced By 15KPA85
85 15000 109 94.4 137 5 10 [Check] [Add]
15KP85A
Replaced By 15KPA85A
85 15000 109 94.4 137 5 10 [Check] [Add]
15KP85C
Replaced By 15KPA85C
85 15000 109 94.4 137 5 10 [Check] [Add]
15KP85CA
Replaced By 15KPA85CA
85 15000 109 94.4 137 5 10 [Check] [Add]
15KP90
Replaced By 15KPA90
90 15000 103 100 146 5 10 [Check] [Add]
15KP90A
Replaced By 15KPA90A
90 15000 103 100 146 5 10 [Check] [Add]
15KP90C
Replaced By 15KPA90C
90 15000 103 100 146 5 10 [Check] [Add]
15KP90CA
Replaced By 15KPA90CA
90 15000 103 100 146 5 10 [Check] [Add]