Download Datasheet


Bookmark and Share
Series: SLD
SLD® Series - High Power Automotive TVS Diode For Protection Against Load Dump Conditions
Designed to provide precision overvoltage protection for sensitive electronics, the SLD Series is packaged in a highly reliable industry standard P600 axial leaded package. Primary applications for the SLD series include protection against damage due to inductive load switching and alternator load dump.

Features:
  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT
  • Glass passivated chip junction in P600 package
  • ISO 7637-2 Level 4 Impulse 5a; 2200W peak pulse capability at 100μs × 150ms waveform, repetition rate (duty cycles): 0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260°C/40 seconds / 0.375”,(9.5mm) lead length, 5 lbs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VR (Vso) IPP 8x20μs
(A)
IPP 10x1000μs (A) Vc (V) IT
(mA)
Ir@Vso
(μA)
Stock Sample
Cart
3xSLD10U 30 50000 100 45 5 10 [Check] [Add]
SLD10-018 10 50000 115 19 5 10 [Check] [Add]
SLD10U-017 10 50000 115 19 5 10 [Check] [Add]
SLD16-018 16 50000 76 28.6 1 10 [Check] [Add]
SLD16U-017 16 50000 76 28.6 1 10 [Check] [Add]
SLD24-018 24 50000 61 36 1 10 [Check] [Add]
SLD24U-017 24 50000 61 36 1 10 [Check] [Add]