Part Number: 15KP60C
Series: 15KP
  • 15KP Data Sheet
  • 15kp_revised.pdf
  • (333,072 bytes)
  • Last Uploaded: April 15, 2010
  • 15KP Cells
  • 15KPC.pdf
  • (307,511 bytes)
  • Last Uploaded: April 13, 2010

Bookmark and Share

Replaced By 15KPA60C

15000W Axial Leaded TVS Diode - 15KP Series


Electrical Characteristics

Help Property Value
Reverse Standoff Voltage (VR) (Vso) 60
Watts (W) 15000
Peak Pulse Current (Ipp) 10x1000 (A) 154
Breakdown Voltage (MIN VBR@IT ) (V) 66.7
Max Clamp Voltage (Vc) (V) 97.3
On-State Current (IT) (mA) 5
Ir @Vso( μA) 10
Max Temperature (deg C) 175