Part Number: 1KSMBJ15
Series: 1KSMBJ

Replaced By 1KSMB15

1000W Surface Mount TVS Diode - 1KSMBJ Series


Electrical Characteristics

Help Property Value
Reverse Standoff Voltage (VR) (Vso) 12.1
Watts (W) 1000
Peak Pulse Current (Ipp) 10x1000 (A) 45
Breakdown Voltage (MIN VBR@IT ) (V) 13.5
Breakdown Voltage (VBR@IT) (V) 16.5
Max Clamp Voltage (Vc) (V) 22
On-State Current (IT) (mA) 1
Ir @Vso( μA) 5
Max Temperature (deg C) 150