Part Number: 1KSMBJ18C
Series: 1KSMBJ

Replaced By 1KSMB18C

1000W Surface Mount TVS Diode - 1KSMBJ Series


Electrical Characteristics

Help Property Value
Reverse Standoff Voltage (VR) (Vso) 14.5
Watts (W) 1000
Peak Pulse Current (Ipp) 10x1000 (A) 38
Breakdown Voltage (MIN VBR@IT ) (V) 16.2
Breakdown Voltage (VBR@IT) (V) 19.8
Max Clamp Voltage (Vc) (V) 26.5
On-State Current (IT) (mA) 1
Ir @Vso( μA) 5
Max Temperature (deg C) 150