Part Number: 1KSMBJ56
Series: 1KSMBJ

Replaced By 1KSMB56

1000W Surface Mount TVS Diode - 1KSMBJ Series


Electrical Characteristics

Help Property Value
Reverse Standoff Voltage (VR) (Vso) 45.4
Watts (W) 1000
Peak Pulse Current (Ipp) 10x1000 (A) 12.3
Breakdown Voltage (MIN VBR@IT ) (V) 50.4
Breakdown Voltage (VBR@IT) (V) 61.6
Max Clamp Voltage (Vc) (V) 80.5
On-State Current (IT) (mA) 1
Ir @Vso( μA) 5
Max Temperature (deg C) 150