Part Number: P6SMBJ160
Series: P6SMBJ

Bookmark and Share

Replaced By P6SMB160

600W Surface Mount TVS Diode - P6SMBJ Series


Electrical Characteristics

Help Property Value
Reverse Standoff Voltage (VR) (Vso) 130
Watts (W) 600
Peak Pulse Current (Ipp) 10x1000 (A) 2.8
Breakdown Voltage (MIN VBR@IT ) (V) 144
Breakdown Voltage (VBR@IT) (V) 176
Max Clamp Voltage (Vc) (V) 229.95
On-State Current (IT) (mA) 1
Ir @Vso( μA) 5
Max Temperature (deg C) 150