Part Number: P6SMBJ8.2CA
Series: P6SMBJ

Bookmark and Share

Replaced By P6SMB8.2CA

600W Surface Mount TVS Diode - P6SMBJ Series


Electrical Characteristics

Help Property Value
Reverse Standoff Voltage (VR) (Vso) 7.02
Watts (W) 600
Peak Pulse Current (Ipp) 10x1000 (A) 50.4
Breakdown Voltage (MIN VBR@IT ) (V) 7.79
Breakdown Voltage (VBR@IT) (V) 8.61
Max Clamp Voltage (Vc) (V) 12.1
On-State Current (IT) (mA) 10
Ir @Vso( μA) 200
Max Temperature (deg C) 150