Part Number: P4SMA51C
Series: P4SMA
  • P4SMA Datasheet
  • Littelfuse_TVS-Diodes_P4SMA.pdf
  • (1,166,187 bytes)
  • Last Uploaded: December 04, 2011

Bookmark and Share
400W Surface Mount Transient Voltage (TVS) Diode - P4SMA

Features:

  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Glass passivated junction
  • Low Inductance
  • Halogen-Free and RoHS compliant
  • Excellent clamping capability
  • Repetition Rate (duty cycle): 0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to V(BR) for unidirectional types.
  • Typical IR less than 1uA above 10V
  • High temperature soldering: 250 degrees C/10 seconds at terminals

  • Electrical Characteristics

    Help Property Value
    Reverse Standoff Voltage (VR) (Vso) 43.6
    Watts (W) 400
    Peak Pulse Current (Ipp) 10x1000 (A) 5.8
    Breakdown Voltage (MIN VBR@IT ) (V) 45.945
    Breakdown Voltage (VBR@IT) (V) 56.155
    Max Clamp Voltage (Vc) (V) 73.605
    On-State Current (IT) (mA) 1
    Ir @Vso( μA) 5
    Max Temperature (deg C) 150