Part Number: SMAJ58CA
Series: SMAJ
  • SMAJ Datasheet
  • Littelfuse_TVS-Diode_SMAJ.pdf
  • (1,195,761 bytes)
  • Last Uploaded: December 04, 2011

Bookmark and Share
400W Surface Mount Transient Voltage Supressors

Features:

  • Halogen-Free and RoHS compliant
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Glass passivated junction
  • Low Inductance
  • Excellent clamping capability
  • Repetition Rate (duty cycle): 0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to V(BR) for unidirectional types.
  • Typical IR less than 1mA above 10V
  • High temperature soldering: 250 degrees C/10 seconds at terminals
  • Plastic package has Underwriters Laboratory Flammability 94V-O

  • Electrical Characteristics

    Help Property Value
    Reverse Standoff Voltage (VR) (Vso) 58
    Watts (W) 400
    Peak Pulse Current (Ipp) 10x1000 (A) 4.3
    Breakdown Voltage (MIN VBR@IT ) (V) 64.4
    Breakdown Voltage (VBR@IT) (V) 71.2
    Max Clamp Voltage (Vc) (V) 93.6
    On-State Current (IT) (mA) 1
    Ir @Vso( μA) 5
    Max Temperature (deg C) 150