Part Number: SMBJ11
Series: SMBJ

Bookmark and Share
SMBJ Series - 600W Surface Mount TVS Diode

The SMBJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

TVS devices are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

Features:
  • Halogen-Free and RoHS complaint
  • For surface mounted applications to optimize board space
  • Low profile package
  • Built-in strain relief
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT
  • Glass passivated chip junction
  • 600W peak pulse power capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0V to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 1µA above 12V
  • High Temperature soldering guaranteed: 260°C/40 seconds at terminals
  • Plastic package has Underwriters Laboratory Flammability 94V-O

Electrical Characteristics

Help Property Value
Reverse Standoff Voltage (VR) (Vso) 11
Watts (W) 600
Peak Pulse Current (Ipp) 10x1000 (A) 33
Breakdown Voltage (MIN VBR@IT ) (V) 11.565
Breakdown Voltage (VBR@IT) (V) 14.135
Max Clamp Voltage (Vc) (V) 19.11
On-State Current (IT) (mA) 1
Ir @Vso( μA) 5
Max Temperature (deg C) 150