Part Number: SMDJ45C
Series: SMDJ

Bookmark and Share
3000W Surface Mount Transient Voltage Suppresssion (TVS) Diode - SMDJ Series

The SMDJ Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • Halogen-Free and RoHS compliant
  • Built in Strain Relief
  • Typical maximum temperature coefficient ΔVBR = 0.1% × VBR@25°C
  • Glass passivated junction
  • 3000W peak pulse capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 2μA above 12V
  • High temperature soldering guaranteed: 265°C./10 seconds at terminals
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O
  • Matte Tin Lead–free plated


Electrical Characteristics

Help Property Value
Reverse Standoff Voltage (VR) (Vso) 45
Watts (W) 3000
Peak Pulse Current (Ipp) 10x1000 (A) 41.3
Breakdown Voltage (MIN VBR@IT ) (V) 47.385
Breakdown Voltage (VBR@IT) (V) 57.915
Max Clamp Voltage (Vc) (V) 76.335
On-State Current (IT) (mA) 1
Ir @Vso( μA) 2
Max Temperature (deg C) 150