Download Datasheet

- PA Series Data Sheet
- PA.pdf
- (382,289 bytes)
- Last Uploaded: May 16, 2005
Series: PA
PA Series - Base Mount Varistor
Technology: Varistors
Obsolete 2006-08-04
The PA Series of transient surge suppressors are metal-oxide varistors (MOVs) featuring a rigid base mount package construction, and are useful in applications which are subject to vibration.
- The UL and CSA recognized varistors are available in a wide range of operating voltages, from 130V to 660 V V M(AC)RMS .
- The base-mount package has a quick-connect tab terminal that provides a fast, secure lead attach.
- The mounting base forms the second electrical connection, usually chassis ground.
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|