Part Number: V140LA5
Series: LA

Bookmark and Share

Replaced By V140LA5P

LA Series - Line Voltage Operation Radial Leaded Varistor

The LA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) that are designed to be operated continuously across AC power lines. These UL recognized varistors require very little mounting space, and are offered in various standard lead form options.
 
The LA Series varistors are available in four model sizes: 7mm, 10mm, 14mm, and 20mm; and have a V M(AC)RMS voltage range from 130V to 1000V, and an energy absorption capability up to 360J. Some LA series model numbers are available with clamping voltage selection, designated by a model number suffix of either A or B. The “A” selection is the standard model; the “B” selection provides a lower clamping voltage.
 
See LA Series Device Ratings and Specifications table for part number and brand information.

Electrical Characteristics

Help Property Value
Package Size 10mm
VMAX AC (V) 140
Max Rated DC Voltage 180
Surge Energy (WTM) (J) 22
Peak Pulse Current (ITM) 1xAmps (A) 2500
VNDC MIN (V) 198
Max Clamp Voltage (Vc) (V) 360
VNDC MAX (V) 242
Typ Capacitance (pF) 400
Clamp Polarity Bi-directional