Download Datasheet


Bookmark and Share
Series: FBMOV
FBMOV Varistor Series - Thermally Protected and Non-Fragmenting Varistor.
The Littelfuse FBMOV Series thermally protected and Non Fragmenting varistor represents a new development in circuit protection. It consists of a 40kA varistor building block (MOV) with an integral thermally activated element designed to open in the event of overheating due to abnormal over-voltage, limited current conditions.

FBMOV series devices also include a varistor series fuse which prevents the part from rupturing when subjected to high fault current (up to 200kA).The tubular fuse-like body allows for easy mechanical connection in the application.

Another feature of FBMOV is an indicator lead, which may be connected to monitoring circuitry and used to signal if the MOV has been disconnected.

FBMOV series devices offer quick thermal response due to the close proximity of the integrated fusing thermal element to the MOV body. The integrated configuration also offers lower inductance than most discreet solutions resulting in improved clamping performance to fast over-voltage transients.

Applications
Type 1 SPD (Surge Protection Device) Products
Power supplies
Transformer
Residential Service Panel
Power distribution
Telecommunication
IT/Data Center


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VMAX AC (V) VMAX DC (V) WTM (J) (ITM 1xAmps (A) ITM 2xAmps (A) VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V) Vc (V) Stock Sample
Cart
FBMOV115M 115 150 340 40000 25000 180 162 198 295 [Check] [Add]
FBMOV130M 130 175 380 40000 25000 205 184 226 335 [Check] [Add]
FBMOV140M 140 185 420 40000 25000 220 200 240 355 [Check] [Add]
FBMOV150M 150 200 440 40000 25000 240 216 264 390 [Check] [Add]
FBMOV175M 175 230 450 40000 25000 270 243 297 450 [Check] [Add]
FBMOV230M 230 300 600 40000 25000 360 324 396 585 [Check] [Add]
FBMOV250M 250 330 660 40000 25000 390 351 429 640 [Check] [Add]
FBMOV275M 275 369 700 40000 25000 430 387 473 700 [Check] [Add]
FBMOV300M 300 400 740 40000 25000 470 423 517 765 [Check] [Add]
FBMOV320M 320 420 780 40000 25000 510 459 561 825 [Check] [Add]
FBMOV385M 385 500 860 40000 25000 620 558 682 1010 [Check] [Add]
FBMOV420M 420 560 920 40000 25000 680 612 748 1100 [Check] [Add]
FBMOV440M 440 600 940 40000 25000 715 643 787 1160 [Check] [Add]
FBMOV460M 460 630 980 40000 25000 750 675 825 1220 [Check] [Add]
FBMOV510M 510 675 1040 40000 25000 820 738 902 1335 [Check] [Add]
FBMOV550M 550 730 1100 40000 25000 910 819 1001 1475 [Check] [Add]
FBMOV625M 625 850 1200 40000 25000 1000 900 1100 1625 [Check] [Add]
FBMOV750M 750 970 1340 40000 25000 1200 1080 1320 1950 [Check] [Add]