Download Datasheet

Series: HC
HC Series - High Energy Industrial Varistor Series
Technology: Varistors
HC Series transient surge suppressors are industrial hgh energy metal-oxide varistors (MOVs). They are designed to provide secondary surge protection in the outdoor and servie entrance environment (distribution panels) of buildings, and also in industrial applications for motor controls and power supplies used in the oil-drilling, mining, and transportation fields.
  • Clipped lead design for through hole board placement or to accommodate soldered leads.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Size VMAX AC (V) VMAX DC (V) WTM (J) (ITM 1xAmps (A) VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V) Vc (V) Stock Sample
Cart
V131HC32 32mm 130 175 200 25000 200 184 228 350 [Check] [Add]
V131HC40 34mm 130 175 270 40000 200 184 228 345 [Check] [Add]
V151HC32 32mm 150 200 220 25000 240 212 268 410 [Check] [Add]
V151HC40 34mm 150 200 300 40000 240 212 268 405 [Check] [Add]
V251HC32 32mm 250 330 330 25000 390 354 429 650 [Check] [Add]
V251HC40 34mm 250 330 370 40000 390 354 429 630 [Check] [Add]
V271HC32 32mm 275 369 360 25000 430 389 473 710 [Check] [Add]
V271HC40 34mm 275 369 400 40000 430 389 473 690 [Check] [Add]
V321HC32 32mm 320 420 390 25000 510 462 561 845 [Check] [Add]
V321HC40 34mm 320 420 460 40000 510 462 561 825 [Check] [Add]
V421HC32 32mm 420 560 400 25000 680 610 748 1120 [Check] [Add]
V421HC40 34mm 420 560 600 40000 680 610 748 1100 [Check] [Add]
V481HC32 32mm 480 640 450 25000 750 670 825 1290 [Check] [Add]
V481HC40 34mm 480 640 650 40000 750 670 825 1230 [Check] [Add]
V511HC32 32mm 510 675 500 25000 820 735 910 1355 [Check] [Add]
V511HC40 34mm 510 675 700 40000 820 735 910 1295 [Check] [Add]
V571HC32 32mm 575 730 550 25000 910 805 1000 1570 [Check] [Add]
V571HC40 34mm 575 730 770 40000 910 805 1000 1480 [Check] [Add]
V661HC32 32mm 660 850 600 25000 1050 940 1160 1820 [Check] [Add]
V661HC40 34mm 660 850 900 40000 1050 940 1160 1720 [Check] [Add]
V751HC32 32mm 750 970 700 25000 1200 1080 1320 2050 [Check] [Add]
V751HC40 34mm 750 970 1050 40000 1200 1080 1320 2000 [Check] [Add]