Part Number: TMOV34S271M
Series: TMOV34S
  • TMOV34S Data Sheet
  • Littelfuse_MOV_TMOV34S.pdf
  • (606,261 bytes)
  • Last Uploaded: April 27, 2011

Bookmark and Share

Replaced By TMOV34S271MP

TMOV34S® Thermally Protected Varistor Series

The Littelfuse Industrial TMOV34S® series thermally protected varistor represents a new development in circuit protection.It consists of a 34mm square format varistor element ( MOV) with an integral thermally activated element designed to open in the event of overheating due to abnormal over-voltage, limited current conditions.

Certain TMOV34S devices are offered with a "monitor" lead which may be connected to signalling circuity to indicate if the MOV has been disconnected from the circuit.

TMOV34S Series devices offer quick thermal response due to the close proximity of the integrated thermal element to the MOV body. The integrated configuration also offers lower inductance than most discreet solutions resulting in improved clamping performance to fast over voltage transients.

UL1449 3rd Edition approval of TMOV34S Series is currently pending related to the integrated thermal element of this series. Contact your Littelfuse product representative to discuss alternatives and for additional information.

    Features:
  • US patent for thermally protected MOV - Patent #US6636403
  • High peak current rating up to 40kA
  • -55 to +85 degree C operating temperature range
  • RoHS Compliant and Lead-free
  • Alternative design available with narrow 3mm wide monitor (right) lead
  • Alternative design available with 2 leads only (no monitor lead)

    Applications:
  • SPD (TVSS) Products
  • AC Panel Protection Modules
  • AC Line Power Supplies
  • AC Power Meters
  • UPS (Uninterruptable Power Supply)
  • Inverters
  • AC/DC power supplies
  • DIN Rail


Electrical Characteristics

Help Property Value
Package Size 34mm
VMAX AC (V) 275
Max Rated DC Voltage 369
Surge Energy (WTM) (J) 400
Peak Pulse Current (ITM) 1xAmps (A) 40000
VNDC MIN (V) 389
Max Clamp Voltage (Vc) (V) 730
VNDC MAX (V) 473
Typ Capacitance (pF) 4500
Clamp Polarity Bi-directional