Download Datasheet

- UltraMOV Series Data Sheet
- Littelfuse_MOV_UltraMOV.pdf
- (263,164 bytes)
- Last Uploaded: November 05, 2009
Series: UltraMOV
UltraMOV Series - High Surge Current Radial Leaded Varistor
Technology: Varistors
The UltraMOV Metal Oxide Varistor Series is designed for applications reqiring high peak surge current ratings and high energy absorption capability. UltraMOV varistors are primarily intended for use in AC Line Voltage applications such as Transient Voltage Surge Suppressors (TVSS), Uninterruptable Power Supplies (UPS), AC Power Taps, AC Power Meters, or other products that require voltage clamping of high transient surge currents from sources such as lightning, inductive load switching, or capacitor bank switching.
- These devices are produced in radial lead package sizes of 7, 10, 14, and 20mm and offered in a variety of lead forms.
- UltraMOVs are manufactured with recognized epoxy encapsulation and are rated for ambient temperatures up to 85?C with no derating.
- This Series is LASER-branded and is supplied in bulk, ammo pack (fan-fold), or tape and reel packaging.
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|