Download Datasheet

  • TMOV Data Sheet
  • Littelfuse_Varistor_TMOV.pdf
  • (245,172 bytes)
  • Last Uploaded: February 03, 2009
Series: TMOV
TMOV® Thermally Protected Varistor Series
Technology: Varistors
TMOV and iTMOV Varistor Series
 
The Littelfuse TMOV and iTMOV thermally protected varistors represent a new development in integrated circuit protection. Both versions are comprised of radial leaded MOVs (Metal Oxide Varistors) with an integrated thermally activated element designed to open in the event of overheating due to the abnormal overvoltage, limited current, conditions outlined in UL 1449.
 
The iTMOV varistor differs from the TMOV varistor by the inclusion of a third party lead for the purpose of indicating that the MOV has been disconnected from the circuit. This lead facilitates connection to monitoring circuitry.
  • The TMOV and iTOMV varistors offer quick thermal response due to the close proximity of the integrated thermal element to the MOV body.
  • The integrated configuration also offers lower inductance than most discrete solutions resulting in improved clamping performance to fast over-voltage transients.
Additionally, TMOV and iTMOV varistors are wave solderable, thus simplifying end product assembly by reducing the expense and rework associated with hand soldering operations.
  • The TMOV and iTMOV varisors are both recognized surge suppression components to UL 1449.
  • The TMOV and iTMOV varistor’s integrated thermal element, in conjunction with appropriate enclosure design, helps facilitate TVSS module compliance to UL 1449 for both cord connected and permanently connected applications.
  • TMOV and iTMOV varistors are compatible for use with industry standard wave-solering processes or recommended hand-soldering methods.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Size VMAX AC (V) WTM (J) (ITM 1xAmps (A) ITM 2xAmps (A) VNDC MIN
(V)
VNDC MAX (V) Vc (V) Stock Sample
Cart
TMOV14R115E 14mm 115 35 6000 4500 162 198 300 [Check] [Add]
TMOV14R130E 14mm 130 50 6000 4500 184 226 340 [Check] [Add]
TMOV14R140E 14mm 140 55 6000 4500 200 240 360 [Check] [Add]
TMOV14R150E 14mm 150 60 6000 4500 216 264 395 [Check] [Add]
TMOV14R175E 14mm 175 70 6000 4500 243 297 455 [Check] [Add]
TMOV14R200E 14mm 200 75 6000 4500 281 344 530 [Check] [Add]
TMOV14R230E 14mm 230 80 6000 4500 324 396 595 [Check] [Add]
TMOV14R250E 14mm 250 100 6000 4500 351 429 650 [Check] [Add]
TMOV14R275E 14mm 275 110 6000 4500 387 473 710 [Check] [Add]
TMOV14R300E 14mm 300 125 6000 4500 423 517 775 [Check] [Add]
TMOV14R320E 14mm 320 136 6000 4500 459 561 840 [Check] [Add]
TMOV14R385E 14mm 385 150 6000 4500 558 682 1025 [Check] [Add]
TMOV14R420E 14mm 420 160 6000 4500 612 748 1120 [Check] [Add]
TMOV14RP115E 14mm 115 35 6000 4500 162 198 300 [Check] [Add]
TMOV14RP130E 14mm 130 50 6000 4500 184 226 340 [Check] [Add]
TMOV14RP140E 14mm 140 55 6000 4500 200 240 360 [Check] [Add]
TMOV14RP150E 14mm 150 60 6000 4500 216 264 395 [Check] [Add]
TMOV14RP175E 14mm 175 70 6000 4500 243 297 455 [Check] [Add]
TMOV14RP200E 14mm 200 75 6000 4500 281 344 530 [Check] [Add]
TMOV14RP230E 14mm 230 80 6000 4500 324 396 595 [Check] [Add]
TMOV14RP250E 14mm 250 100 6000 4500 351 429 650 [Check] [Add]
TMOV14RP275E 14mm 275 110 6000 4500 387 473 710 [Check] [Add]
TMOV14RP300E 14mm 300 125 6000 4500 423 517 775 [Check] [Add]
TMOV14RP320E 14mm 320 136 6000 4500 459 561 840 [Check] [Add]
TMOV14RP385E 14mm 385 150 6000 4500 558 682 1025 [Check] [Add]
TMOV14RP420E 14mm 420 160 6000 4500 612 748 1120 [Check] [Add]
TMOV20R115E 20mm 115 52 10000 6500 162 198 300 [Check] [Add]
TMOV20R130E 20mm 130 100 10000 6500 184 226 340 [Check] [Add]
TMOV20R140E 20mm 140 110 10000 6500 200 240 360 [Check] [Add]
TMOV20R150E 20mm 150 120 10000 6500 216 264 395 [Check] [Add]
TMOV20R175E 20mm 175 135 10000 6500 243 297 455 [Check] [Add]
TMOV20R200E 20mm 200 154 10000 6500 281 344 530 [Check] [Add]
TMOV20R230E 20mm 230 160 10000 6500 324 396 595 [Check] [Add]
TMOV20R250E 20mm 250 170 10000 6500 351 429 650 [Check] [Add]
TMOV20R275E 20mm 275 190 10000 6500 387 473 710 [Check] [Add]
TMOV20R300E 20mm 300 250 10000 6500 423 517 775 [Check] [Add]
TMOV20R320E 20mm 320 273 10000 6500 459 561 840 [Check] [Add]
TMOV20R385E 20mm 385 300 10000 6500 558 682 1025 [Check] [Add]
TMOV20R420E 20mm 420 320 10000 6500 612 748 1120 [Check] [Add]
TMOV20R460E 20mm 460 360 10000 6500 675 825 1240 [Check] [Add]
TMOV20R510E 20mm 510 325 10000 6500 738 902 1355 [Check] [Add]
TMOV20R550E 20mm 550 360 10000 6500 819 1001 1500 [Check] [Add]
TMOV20R575E 20mm 575 375 10000 6500 856 1047 1568 [Check] [Add]
TMOV20R625E 20mm 625 400 10000 6500 900 1100 1650 [Check] [Add]
TMOV20R750E 20mm 750 480 10000 6500 1080 1320 1980 [Check] [Add]
TMOV20RP115E 20mm 115 52 10000 6500 162 198 300 [Check] [Add]
TMOV20RP130E 20mm 130 100 10000 6500 184 226 340 [Check] [Add]
TMOV20RP140E 20mm 140 110 10000 6500 200 240 360 [Check] [Add]
TMOV20RP150E 20mm 150 120 10000 6500 216 264 395 [Check] [Add]
TMOV20RP175E 20mm 175 135 10000 6500 243 297 455 [Check] [Add]
TMOV20RP200E 20mm 200 154 10000 6500 281 344 530 [Check] [Add]
TMOV20RP250E 20mm 250 170 10000 6500 351 429 650 [Check] [Add]
TMOV20RP275E 20mm 275 190 10000 6500 387 473 710 [Check] [Add]
TMOV20RP300E 20mm 300 250 10000 6500 423 517 775 [Check] [Add]
TMOV20RP320E 20mm 320 273 10000 6500 459 561 840 [Check] [Add]
TMOV20RP385E 20mm 385 300 10000 6500 558 682 1025 [Check] [Add]
TMOV20RP420E 20mm 420 320 10000 6500 612 748 1120 [Check] [Add]
TMOV20RP460E 20mm 460 360 10000 6500 675 825 1240 [Check] [Add]
TMOV20RP510E 20mm 510 325 10000 6500 738 902 1355 [Check] [Add]
TMOV20RP550E 20mm 550 360 10000 6500 819 1001 1500 [Check] [Add]
TMOV20RP575E 20mm 575 375 10000 6500 856 1047 1568 [Check] [Add]
TMOV20RP625E 20mm 625 400 10000 6500 900 1100 1650 [Check] [Add]
TMOV20RP750E 20mm 750 480 10000 6500 1080 1320 1980 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data