Part Number: V330ZU05
Series: ZA

Bookmark and Share

Replaced By V330ZU05P

ZA Series - Low to Medium Voltage Radial Leaded Varistor

The ZA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) designed for use in the protection of low and medium-voltage circuits and systems. Typical applications include motor control, telecom, automotive systems, solenoid, and power supply circuits to protect circuit board components and maintain data integrity.
  • These devices are available in five model sizes: 5, 7, 10, 14, and 20mm, and feature a wide V DC voltage range of 5.5V to 615V.
  • See ZA Series Device Ratings and Specifications table for part number and brand information.

Electrical Characteristics

Help Property Value
Package Size 5mm
VMAX AC (V) 210
Max Rated DC Voltage 275
Surge Energy (WTM) (J) 9
Peak Pulse Current (ITM) 1xAmps (A) 400
VNDC MIN (V) 297
Max Clamp Voltage (Vc) (V) 540
VNDC MAX (V) 380
Typ Capacitance (pF) 60
Clamp Polarity Bi-directional