Part Number: V68ZU05
Series: ZA

Bookmark and Share

Replaced By V68ZU05P

ZA Series - Low to Medium Voltage Radial Leaded Varistor

The ZA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) designed for use in the protection of low and medium-voltage circuits and systems. Typical applications include motor control, telecom, automotive systems, solenoid, and power supply circuits to protect circuit board components and maintain data integrity.
  • These devices are available in five model sizes: 5, 7, 10, 14, and 20mm, and feature a wide V DC voltage range of 5.5V to 615V.
  • See ZA Series Device Ratings and Specifications table for part number and brand information.

Electrical Characteristics

Help Property Value
Package Size 5mm
VMAX AC (V) 40
Max Rated DC Voltage 56
Surge Energy (WTM) (J) 0.6
Peak Pulse Current (ITM) 1xAmps (A) 100
VNDC MIN (V) 61
Max Clamp Voltage (Vc) (V) 135
VNDC MAX (V) 80
Typ Capacitance (pF) 300
Clamp Polarity Bi-directional