Part Number: V8ZA2
Series: ZA
Replaced By V8ZA2P
ZA Series - Low to Medium Voltage Radial Leaded Varistor
The ZA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) designed for use in the protection of low and medium-voltage circuits and systems. Typical applications include motor control, telecom, automotive systems, solenoid, and power supply circuits to protect circuit board components and maintain data integrity.
- These devices are available in five model sizes: 5, 7, 10, 14, and 20mm, and feature a wide V DC voltage range of 5.5V to 615V.
- See ZA Series Device Ratings and Specifications table for part number and brand information.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Package Size | 5mm | |
| Clamp Polarity | Bi-directional |





