Part Number: V8ZT05
Series: ZA

Bookmark and Share

Replaced By V8ZT05P

ZA Series - Low to Medium Voltage Radial Leaded Varistor

The ZA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) designed for use in the protection of low and medium-voltage circuits and systems. Typical applications include motor control, telecom, automotive systems, solenoid, and power supply circuits to protect circuit board components and maintain data integrity.
  • These devices are available in five model sizes: 5, 7, 10, 14, and 20mm, and feature a wide V DC voltage range of 5.5V to 615V.
  • See ZA Series Device Ratings and Specifications table for part number and brand information.

Electrical Characteristics

Help Property Value
Package Size 5mm
VMAX AC (V) 4
Max Rated DC Voltage 5
Surge Energy (WTM) (J) 0.1
Peak Pulse Current (ITM) 1xAmps (A) 50
VNDC MIN (V) 6
Max Clamp Voltage (Vc) (V) 30
VNDC MAX (V) 11
Typ Capacitance (pF) 1400
Clamp Polarity Bi-directional