Download Datasheet


Bookmark and Share
Series: AUML
AUML Series - Multilayer Transient Voltage Surge Suppressor
The AUML Series of Multilayer Transient Surge Suppressors was specifically designed to suppress the destructive transient voltages found in an automobile. The most common transient condition results from large inductive energy discharges. The electronic systems in the automobile, e.g. antilock brake systems, direct ignition systems, engine control, airbag control systems, wiper motor controls, etc. are susceptible to damage from these voltage transients and thus require protection. The AUML transient suppressors have temperature independent suppression characteristics affording protection from -55°C to 125°C.

The AUML suppressor is manufactured from semiconducting ceramics which offer rugged protection and excellent transient energy absorption in a small package. The devices are available in ceramic leadless chip form, eliminating lead inductance and assuring fast speed of response to transient surges. These Suppressors require significantly smaller space and land pads than silicon TVS diodes, offering greater circuit board layout flexibility for the designer.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VMAX DC (V) Wld Size Vjump ILMax Vc (V) Stock Sample
Cart
V18AUMLA1206 18 1.5 1206 (3216) 24.5 50 40 [Check] [Add]
V18AUMLA1210 18 3 1210 (3225) 24.5 50 40 [Check] [Add]
V18AUMLA1812 18 6 1812 (4532) 24.5 100 40 [Check] [Add]
V18AUMLA2220 18 25 2220 (5650) 24.5 200 40 [Check] [Add]
V24AUMLA2220
Obsolete: 0000-00-01
24 5 2220 (5650) 25 100 60 [Check] [Add]
V48AUMLA2220
Obsolete: 0000-00-04
48 12 2220 (5650) 25 200 105 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data