Download Datasheet


Bookmark and Share
Series: MHS
MHS Series - High Speed Multilayer Transient Voltage Surge Suppressor
The Multilayer High-Speed MHS Series is a very-low Capacitance extension of the Littelfuse ML family of Transient Voltage Surge Suppression devices available in an 0402 and 0603-size surface mount chip.

The MHS series provides protection from ESD and EFT in high-speed data-line and other high frequency applications. The low capacitance of the MHS Series permits usage in analog or digital circuits where it will not attenuate or distort the desired signal or data.

Their small size is ideal for high-density printed circuit boards, being typically applied to protect integrated circuits and other sensitive components. They are particularly well suited to suppress ESD events including those specified in IEC 61000-42 or other standards used for ElectroMagnetic Compliance (EMC) testing.

The MHS series is manufactured from semiconducting ceramics and is supplied in a leadless, surface mount package. The MHS Series is also compatible with modern reflow and wave soldering processes.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VMAX DC (V) 8kV Clamp (V) 15kV Clamp (V) Vc (V) Co Typ
(pF)
Size Stock Sample
Cart
V0402MHS03 42 <300 <400 135 3 0402 (1005) [Check] [Add]
V0402MHS12 18 <125 <160 55 12 0402 (1005) [Check] [Add]
V0402MHS22 9 <125 <160 30 22 0402 (1005) [Check] [Add]
V0603MHS03 42 <300 <400 135 3 0603 (1608) [Check] [Add]
V0603MHS12 18 <125 <160 55 12 0603 (1608) [Check] [Add]
V0603MHS22 9 <65 <100 30 22 0603 (1608) [Check] [Add]