Download Datasheet

- MLA Series Data Sheet
- Littelfuse_MLV_MLA.pdf
- (536,978 bytes)
- Last Uploaded: November 30, 2011

- 0201 MLA Series Datasheet
- Littelfuse_Varistor_MLA0201.pdf
- (254,845 bytes)
- Last Uploaded: June 28, 2010
Series: ML
MLA Series - Multilayer Transient Voltage Suppressor
The MLA Series family of Transient Voltage Surge Suppression devices is based on the Littelfuse Multilayer fabrication technology. These components are designed to suppress a variety of transient events, including those specified in IEC 6100-4-2 or other standards used for Electromagnetic Compliance (EMC). The ML Series is typically applied to protect integrated circuits and other components at the circuit board level.
The wide operating voltage and energy range make the MLA Series suitable for numerous applications on power supply, control and signal lines.
The MLA Series is manufactured from semiconducting ceramics, and is supplied in a leadless, surface mount package. The ML Series is compatible with modern reflow and wave soldering procedures.
It can operate over a wider temperature range than zener diodes, and has a much smaller footprint than plastic-housed components.
The wide operating voltage and energy range make the MLA Series suitable for numerous applications on power supply, control and signal lines.
The MLA Series is manufactured from semiconducting ceramics, and is supplied in a leadless, surface mount package. The ML Series is compatible with modern reflow and wave soldering procedures.
It can operate over a wider temperature range than zener diodes, and has a much smaller footprint than plastic-housed components.
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |