Download Datasheet

Series: MLE
MLE Series - Multilayer Transient Voltage Suppressor
Technology: Varistors
The MLE Series family of Transient Voltage Suppression devices is based on the Littelfuse Multilayer fabrication technology. These components are designed to suppress ESD events, including those specified in IEC 61000-4-2 or other standard used for Electromagnetic Compliance testing. The MLE Series is typically applied to protect integrated circuits and other components at the circuit board level operating at 18VDC or less.

The fabrication method and materials of these devices result in capacitance characteristics suitable for high frequency attenuation/low-pass filter circuit functions, thereby providing suppression and filtering in a single device.

The MLE Series is manufactured from semiconducting ceramics and is supplied in a leadless, surface mount package. The MLE Series is compatible with modern reflow and wave soldering procedures.

Littelfuse Inc. manufactures other multilayer Series products. See the ML Series data sheet for higher energy/peak current transient applications. See the AUML Series for automotive applications and the MLN Quad Array. For high speed applications see the MHS series.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VMAX DC (V) 8kV Clamp (V) 15kV Clamp (V) VNDC MIN
(V)
VNDC MAX (V) Vc (V) Stock Sample
Cart
V18MLE0402 18 <125 <110 22 28 50 [Check] [Add]
V18MLE0603 18 <75 <110 22 28 50 [Check] [Add]
V18MLE0603L 18 <100 <140 22 28 50 [Check] [Add]
V18MLE0805 18 <70 <75 22 28 50 [Check] [Add]
V18MLE0805L 18 <75 <135 22 28 50 [Check] [Add]
V18MLE1206 18 <65 <65 22 28 50 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data