Download Datasheet

  • BA-BB Datasheet
  • Littelfuse_Varistors_BA_BB.pdf
  • (126,738 bytes)
  • Last Uploaded: November 05, 2009
Series: BA
BA Series - High Energy Packaged Industrial Varistor
Technology: Varistors
The BA and BB Series transient surge suppressors are heavy-duty industrial metal-oxide varistors (MOV) designed to provide surge protection for motor controls and power supplies used in oil-drilling, mining, transportation equipment and other heavy industrial AC line applications.
  • These UL-recognized varistors have similar package construction but differ in size and ratings.
  • The BA modelsa are rated from 130 to 880V M(AC) .
Both the BA and BB Series feature improved creep and strike capability to minimize breakdown along the package surface. This package design provides both complete electrical isolation of the disk subassembly, and rigid terminals to insure secure wire contacts. Remove 'a package surface' second occurance.
 
See BA/BB Series Device Ratings and Specifications table for part number and brand information.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VMAX AC (V) VMAX DC (V) WTM (J) (ITM 1xAmps (A) VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V) Vc (V) Stock Sample
Cart
V131BA60 130 175 450 50000 200 184 228 340 [Check] [Add]
V151BA60 150 200 530 50000 240 212 268 400 [Check] [Add]
V251BA60 250 330 880 50000 390 354 429 620 [Check] [Add]
V271BA60 275 369 950 50000 430 389 473 680 [Check] [Add]
V321BA60 320 420 1100 50000 510 462 561 760 [Check] [Add]
V421BA60 420 560 1500 70000 680 610 748 1060 [Check] [Add]
V481BA60 480 640 1600 70000 750 670 825 1160 [Check] [Add]
V511BA60 510 675 1800 70000 820 735 910 1300 [Check] [Add]
V571BA60 575 730 2100 70000 910 805 1000 1420 [Check] [Add]
V661BA60 660 850 2300 70000 1050 940 1160 1640 [Check] [Add]
V751BA60 750 970 2600 70000 1200 1080 1320 1880 [Check] [Add]
V881BA60 880 1150 3200 70000 1500 1290 1650 2340 [Check] [Add]


Find A Distributor

Technical Resources



Environmental Data